MAX20337
RECOMMENDED FOR NEW DESIGNSUltra-Small, Low-RON, Beyond-the-Rails DPST/SPDT Analog Switches
Industry's Smallest DPST/SPDT Can Switch ±5.5V Signals with a Single VCC as Low as 1.6V
- Part Models
- 4
- 1ku List Price
- Starting From $0.75
Part Details
- Distortion-Free Beyond-the-Rails Signaling
- Negative Voltage Audio and Video Signal Capable
- -5.5V to +5.5V Analog Signal Range Independent of VCCEN
- On-Resistance 0.19Ω (typ)
- +1.6V to +5.5V Single-Supply Range
- Total Harmonic Distortion Plus Noise -114dB (typ)
- On-Resistance Flatness 0.0001Ω (typ)
- Low Supply Current 65µA (typ) at 1.6V
- Can be Powered by GPIO
- High-Impedance Mode when VCCEN Not Applied
- ESD Protection on COM_,NO_
- ±30kV Human Body Model
- ±7kV IEC 61000-4-2 Air Gap
- ±8kV IEC 61000-4-2 Contact
- Design Flexibility
- 6-Bump WLP (1.308mm x 0.828mm) Package
- 6-Pin FC2QFN (1.25mm x 1.75mm) Package
- -40°C to +85°C Operating Temperature Range
The MAX20336/MAX20337 ultra-small, low-on-resistance (RON) double-pole/single throw (DPST) analog switches feature Beyond-the-Rails™ capability that allows signals from -5.5V to +5.5V to pass without distortion, even when the power supply is below the signal range. The low onresistance (0.19Ω) also makes the devices ideal for lowdistortion switching applications, such as audio or video.
The MAX20336/MAX20337 are fully specified to operate from a single +1.6V to +5.5V power supply. Because of the low supply current requirement, VCCEN can be provided by a GPIO. When power is not applied, the switches go to a high-impedance mode and all analog signal ports can withstand signals from -5.5V to +5.5V.
The MAX20336/MAX20337 are available in a 1.308mm x 0.828mm, 0.4mm pitch, 6-bump wafer-level package (WLP) and 1.25mm x 1.75mm 6-pin FC2QFN package, and operate over the -40°C to +85°C extended temperature range.
Applications
- Cell phone
- Portable Audio/Video Equipment
- Portable Navigation Devices
- Tablet
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX20337AEFT+ | 6-LFCSP-1.25X1.75X0.55 | ||
MAX20337AEFT+T | 6-LFCSP-1.25X1.75X0.55 | ||
MAX20337ENT+ | 6-WLCSP-N/A | ||
MAX20337ENT+T | 6-WLCSP-N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX20337
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.