MAX20336

PRODUCTION

Ultra-Small, Low-RON, Beyond-the-Rails DPST Analog Switches

Industry's Smallest DPST Can Switch ±5.5V Signals with a Single VCC as Low as 1.6V

Part Models
4
1ku List Price
Starting From $0.83

Part Details

  • Distortion-Free Beyond-the-Rails Signaling
    • Negative Voltage Audio and Video Signal Capable
    • -5.5V to +5.5V Analog Signal Range Independent of VCCEN
    • On-Resistance 0.19Ω (typ)
    • +1.6V to +5.5V Single-Supply Range
    • Total Harmonic Distortion Plus Noise -114dB (typ)
    • On-Resistance Flatness 0.0001Ω (typ)
  • Low Supply Current 65µA (typ) at 1.6V
    • Can be Powered by GPIO
    • High-Impedance Mode when VCCEN Not Applied
  • ESD Protection on COM_,NO_
    • ±30kV Human Body Model
    • ±7kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • Design Flexibility
    • 6-Bump WLP (1.308mm x 0.828mm) Package
    • 6-Pin FC2QFN (1.25mm x 1.75mm) Package
    • -40°C to +85°C Operating Temperature Range
MAX20336
Ultra-Small, Low-RON, Beyond-the-Rails DPST Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX20336

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX20336EVKIT

Evaluation Kit for the MAX20336

Features and Benefits

  • USB Power Option
  • SMA Connection for Testing
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20336 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20336 beyond-the-rails DPST analog switches. The EV kit comes with the MAX20336ENT+ installed.

Applications

  • Cell phone
  • Portable Audio/Video Equipment
  • Portable Navigation Devices
  • Tablet

MAX20337EVKIT

Evaluation Kit for the MAX20337

Features and Benefits

  • USB Power Option
  • SMA and 3.5mm Audio Jack Connectors
    • Directly Evaluate AC Characteristics Through SMA Connectors
    • Quickly Evaluate Audio Performance with 3.5mm Audio Jack Connectors
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20337 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX20337 beyond-the-rails SPDT analog switches. The EV kit comes with the MAX20337ENT+ installed.

The EV kit features evaluation of the analog switches through audio jack inputs and outputs, as well as SMA connectors for AC characteristics. Input power to the EV kit is provided by a Micro-USB, type-B connector, or an external power supply.

Applications

  • Cell phone
  • Portable Audio/Video Equipment
  • Portable Navigation Devices
  • Tablet

eval board
MAX32625PICO2

Evaluation Board for MAX32625, MAX14750, MAX20336

Features and Benefits

  • Ultra-Compact Development Platform
    • Small Footprint (0.72in x 1.52in)
    • 3.3V and 1.8V Supplies
  • MAX32625 Microcontroller Features
    • 96MHz Arm Cortex-M4 with FPU
    • 512KB Flash Memory
    • 160KB SRAM
    • 8KB Instruction Cache
    • Full-Speed USB 2.0
    • SPI, I2C, UART, 1-Wire® Master, 10-Bit ADC Peripherals
  • MAX14750 PMIC
    • Micro-IQ 3.3V Buck-Boost Regulator
    • Micro-IQ 1.8V Buck Regulators
    • Micro-IQ 1.2V Linear Regulators
    • High-Side Load Switch
    • Configurable through I2C
  • Expansion Connections
    • 0.1in, 2x7-Pin Bootloader Specific Header
    • 10-Pin Arm Cortex Debug Header
    • Micro USB Connector
  • Integrated Peripherals
    • RGB Indicator LED
    • User Pushbutton
  • MAXDAP Programming Adapter
    • DAPLink over Cortex Debug Cable
    • Drag-and-Drop Programming
    • CMSIS-DAP SWD Debugger
    • USB Virtual UART
  • Target Bootloader Interface
    • USB-to-I2C/SPI/UART/GPIO Bridge
    • Two GPIOs for Target Reset and MFIO Pins
    • Configuration and Programming Capability

Product Details

The MAX32625PICO2 board is a rapid development platform designed to help engineers quickly implement designs with the MAX32625 Arm® Cortex®-M4 microcontroller with FPU. The board breaks out bootloader-specific serial interfaces through a 0.1in pitch, 2x7-pin header to allow easier connection to target boards. The board also includes the MAX14750 PMIC to provide all of the necessary voltages. A 10-pin Cortex debug connector allows usage as a DAPLink adapter. Additionally, on board are an RGB indicator LED and pushbutton. This provides a power-optimized flexible platform for quick proofs-ofconcept and early software development to improve time to market.

The MAX32625PICO2 board ships with a customized DAPLink image loaded that provides the standard DAPLink features of the USB Mass Storage Device (MSD) drag-and-drop programming, USB Communications Device Class (CDC) virtual serial port, and Human Interface Device (HID) CMSIS-DAP interface. This allows the board to be connected to another target platform to enable debugging. Additionally, it acts as a USB-to-I2C/ SPI/UART bridge to provide required interfaces with the target bootloaders. The microcontroller is also programmed with a bootloader, allowing the DAPLink image to be updated or replaced with your own application code.

MAX20336EVKIT
Evaluation Kit for the MAX20336
MAX20337EVKIT
Evaluation Kit for the MAX20337
MAX32625PICO2
Evaluation Board for MAX32625, MAX14750, MAX20336

Latest Discussions

Recently Viewed