MAX19794
PRODUCTION10MHz to 500MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC
High-Performance RF VVA Features 46dB of Linearly Controlled Dynamic Range and Excellent Attenuation Flatness
- Part Models
- 2
- 1ku List Price
- Starting From $6.75
Part Details
- Wide Band Coverage
- RF Frequency Range from 10MHz to 500MHz
- High Linearity
- Greater than +34.4dBm IIP3 over the Full Attenuation Range
- +21.8dBm Input P1dB
- Integrates Two Analog Attenuators in One Monolithic Device
- Two Convenient Control Options
- Single Analog Voltage
- On-Chip, SPI-Controlled 10-Bit DAC
- Step-Up/Down Pulse Command Inputs
- Flexible Attenuation Control Ranges
- 22.4dB (per Attenuator)
- 44.7dB (Both Attenuators Cascaded)
- Linear dB/V Analog Control Response Curve Simplifies Automatic Leveling Control and Gain Trim Algorithms
- Excellent Attenuation Flatness over Wide Frequency Ranges and Attenuation Settings
- On-Chip Comparator (for Successive Approximation Measurement of Attenuator Control Voltage)
- Low 13mA Supply Current
- Single +5V or 3.3V Supply Voltage
- Pin Similar with MAX19791, MAX19792, and MAX19793
- Lead-Free Package
The MAX19794 dual general-purpose analog voltage variable attenuator (VVA) is designed to interface with 50Ω systems operating in the 10MHz to 500MHz frequency range. This device includes a patented control circuit that provides 22.4dB of attenuation range (per attenuator) with a typical linear control slope of 8dB/V.
Both attenuators share a common analog control. They can be cascaded together to yield 44.7dB of total attenuation range with a typical combined linear control slope of 16dB/V (5V operation). Alternatively, the on-chip, 4-wire SPI-controlled 10-bit DAC can be used to control both attenuators. In addition, a step-up/down feature allows user-programmable attenuator stepping through command pulses without re-programming the SPI interface.
The MAX19794 is a monolithic device designed using one of Maxim's proprietary SiGe BiCMOS processes. The part operates from a single +5V supply or alternatively operates from a single +3.3V supply. It is available in a compact 36-pin TQFN package (6mm x 6mm x 0.8mm) with an exposed pad. Electrical performance is guaranteed over the -40°C to +100°C extended temperature range.
Applications
- Automatic Level Control (ALC)
- Broadband System Applications, Including Wireless Infrastructure Digital and Spread-Spectrum Communication Systems
- General Test Equipment
- Lineup Gain Trim
- Microwave Point to Point Systems
- Receiver Gain Control
- Temperature Compensation Circuits
- Transmitter Gain Control
- VSAT/Satellite Modems
- WCDMA/LTE, TD-SCDMA/TD-LTE, WiMAX®, cdma2000®, GSM/EDGE and MMDS Base Stations
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX19794ETX+ | 36-LFCSP-6X6X0.75 | ||
MAX19794ETX+T | 36-LFCSP-6X6X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 14, 2023 - 2275A WAFER FAB |
||
MAX19794ETX+ | PRODUCTION | |
MAX19794ETX+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Control Variable Gain Amplifiers (VGAs) 3 | ||
MAX19790 | PRODUCTION | 250MHz to 4000MHz Dual, Analog Voltage Variable Attenuator |
MAX19791 | PRODUCTION | 50MHz to 4000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC |
MAX19793 | PRODUCTION | 1500MHz to 6000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC |
Product 1 | ||
MAX19792 | LAST TIME BUY | 500MHz to 4000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX19794 yet. Have something to say?
Start a Discussion on EngineerZone®