MAX19793
PRODUCTION1500MHz to 6000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC
High-Performance RF VVA Features 46.6dB of Linearly Controlled Dynamic Range and Excellent Attenuation Flatness
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Wideband Coverage
- 1500MHz to 6000MHz RF Frequency Range
- High Linearity
- Greater Than +37dBm IIP3 Over the Full Attenuation Range
- +23.7dBm Input P1dB
- Integrates Two Analog Attenuators in One Monolithic Device
- Two Convenient Control Options
- Single Analog Voltage
- On-Chip SPI-Controlled 10-Bit DAC
- Step-Up/Down Pulse Command Inputs
- Flexible Attenuation Control Ranges
- 23.3dB (Per Attenuator)
- 46.6dB (Both Attenuators Cascaded)
- Linear dB/V Analog Control Response Curve Simplifies Automatic Leveling Control and Gain-Trim Algorithms
- Excellent Attenuation Flatness Over Wide Frequency Ranges and Attenuation Settings
- On-Chip Comparator (for Successive Approximation Measurement of Attenuator Control Voltage)
- Low 13mA Supply Current
- Single 5V or 3.3V Supply Voltage
- Pin-Compatible with the MAX19791 and MAX19792
- Pin-Compatible with the MAX19794 with Addition of Two Shunt Capacitors
- PCB-Compatible with the MAX19790
- Lead(Pb)-Free Package
The MAX19793 dual general-purpose analog voltage variable attenuator (VVA) is designed to interface with 50Ω systems operating in the 1500MHz to 6000MHz frequency range. The device includes a patented control circuit that provides 23.3dB of attenuation range (per attenuator) with a typical linear control slope of 8.4dB/V.
Both attenuators share a common analog control and can be cascaded together to yield 46.6dB of total attenuation range with a typical combined linear control slope of 16.8dB/V (5V operation).
Alternatively, the on-chip 4-wire SPI-controlled 10-bit DAC can be used to control both attenuators. In addition, a step-up/down feature allows user-programmable attenuator stepping through command pulses without reprogramming the SPI interface.
The MAX19793 is a monolithic device designed using one of Maxim's proprietary SiGe BiCMOS processes. The part operates from a single +5V supply or alternatively from a single +3.3V supply. It is available in a compact 36-pin TQFN package (6mm x 6mm x 0.8mm) with an exposed pad. Electrical performance is guaranteed over the -40°C to +100°C extended temperature range.
Applications
- Automatic Level Control (ALC)
- Broadband System Applications, Including Wireless Infrastructure Digital and Spread-Spectrum Communication Systems
- General Test Equipment
- Lineup Gain Trim
- Microwave Point-to-Point Systems
- Receiver Gain Control
- Temperature-Compensation Circuits
- Transmitter Gain Control
- VSAT/Satellite Modems
- WCDMA/LTE, TD-SCDMA/TD-LTE, WiMAX®, cdma2000®, GSM/EDGE, and MMDS Base Stations
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX19793ETX+ | 36-LFCSP-6X6X0.75 | ||
MAX19793ETX+T | 36-LFCSP-6X6X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Control Variable Gain Amplifiers (VGAs) 3 | ||
MAX19790 | PRODUCTION | 250MHz to 4000MHz Dual, Analog Voltage Variable Attenuator |
MAX19791 | PRODUCTION | 50MHz to 4000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC |
MAX19794 | PRODUCTION | 10MHz to 500MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC |
Product 1 | ||
MAX19792 | LAST TIME BUY | 500MHz to 4000MHz Dual Analog Voltage Variable Attenuator with On-Chip 10-Bit SPI-Controlled DAC |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX19793 yet. Have something to say?
Start a Discussion on EngineerZone®