MAX1954A

PRODUCTION

Low-Cost, Current-Mode PWM Buck Controller with Foldback Current Limit

Part Models
2
1ku List Price
Starting From $1.82

Part Details

  • Current-Mode Controller
  • Fixed-Frequency PWM
  • Foldback Current Limit
  • Output Down to 0.8V with ±1% FB Accuracy
  • 3.0V to 13.2V Input Voltage
  • 300kHz Switching Frequency
  • 25A Output-Current Capability
  • 93% Efficiency
  • All-N-Channel-MOSFET Design for Low Cost
  • No Current-Sense Resistor Needed
  • Internal Digital Soft-Start
  • Small 10-Pin µMAX Package
MAX1954A
Low-Cost, Current-Mode PWM Buck Controller with Foldback Current Limit
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 3
MAX1954 PRODUCTION Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers
MAX8545 PRODUCTION Low-Cost, Wide Input Range, Step-Down Controllers with Foldback Current Limit
MAX8546 PRODUCTION Low-Cost, Wide Input Range, Step-Down Controllers with Foldback Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1954AEVKIT

Evaluation Kit for the MAX1954A

Features and Benefits

  • Current-Mode Controller
  • 300kHz Fixed-Frequency PWM
  • 0.8V Minimum Output Voltage
  • 10.8V to 13.2V Input Voltage Range
  • >90% Efficiency
  • Output Shutdown Mode
  • All n-Channel MOSFET Design for Low Cost
  • No Current-Sense Resistor Needed
  • Foldback Short-Circuit Protection
  • Thermal-Overload Protection
  • Small 10-Pin µMAX® Package
  • Assembled and Tested
  • Product Details

    The MAX1954A evaluation kit (EV kit) demonstrates the MAX1954A buck controller application circuit. The EV kit generates a 1.5V output voltage at load currents up to 5A from a 10.8V to 13.2V input voltage range independent of the IC supply voltage. The MAX1954A switches at 300kHz and has better than 90% efficiency with the supplied components.

    The EV kit comes fully assembled and tested.

    Applications

    • Graphic Cards and Video Cards
    • Low-Voltage Distributed Power
    • Microprocessor Cores
    • PCs and Servers
    • Printers and Scanners
    • Telecom/Networks

    MAX1954AEVKIT
    Evaluation Kit for the MAX1954A

    Latest Discussions

    No discussions on MAX1954A yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed