MAX194
PRODUCTION14-Bit, 85ksps ADC with 10µA Shutdown
- Part Models
- 9
- 1ku List Price
- Starting From $24.44
Part Details
- True 14-Bit Accuracy:
- 1/2LSB INL
- 82dB SINAD
- 9.4µs Conversion Time
- 10µA Shutdown Mode
- Built-In Track/Hold
- AC and DC Specified
- Unipolar (0V to VREF) and Bipolar (-VREF to VREF) Input Range
- Three-State Serial-Data Output
- Small 16-Pin DIP, SO, and Ceramic SB Packages
- Pin-Compatible 16-Bit Upgrade (MAX195)
The MAX194 is a 14-bit successive-approximation analog-to-digital converter (ADC) that combines high speed, high accuracy, low power consumption, and a 10µA shutdown mode. Internal calibration circuitry corrects linearity and offset errors to maintain the full rated performance over the operating temperature range without external adjustments. The capacitive-DAC architecture provides an inherent 85ksps track/hold function.
The MAX194, with an external reference (up to +5V), offers a unipolar (0V to VREF) or bipolar (-VREF to VREF) pin-selectable input range. Separate analog and digital supplies minimize digital-noise coupling.
The chip select (active-low CS) input controls the three-state serial-data output. The output can be read either during conversion as the bits are determined, or following conversion at up to 5Mbps using the serial clock (SCLK). The end-of-conversion (active-low EOC) output can be used to interrupt a processor, or can be connected directly to the convert input (active-low CONV) for continuous, full-speed conversions.
The MAX194 is available in 16-pin DIP, wide SO, and ceramic sidebraze packages. The output data format provides pin-for-pin and functional compatibility with the 16-bit MAX195 ADC.
Applications
- Audio
- Digital Signal Processing (DSP)
- Industrial Controls
- Medical Signal Acquisition
- Multiple Transducer Measurements
- Portable Instrumentation
- Robotics
- Vibration Analysis
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX194ACWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX194ACWE+T | Small-Outline IC, Wide (0.3in) | ||
MAX194AEWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX194AEWE/GG8 | Small-Outline IC, Wide (0.3in) | ||
MAX194BCPE+ | 16-PDIP-300_MIL | ||
MAX194BCWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX194BCWE+T | Small-Outline IC, Wide (0.3in) | ||
MAX194BEPE+ | 16-PDIP-300_MIL | ||
MAX194BEWE+ | Small-Outline IC, Wide (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 2, 2023 - 2361E WAFER FAB |
||
MAX194ACWE+ | PRODUCTION | |
MAX194ACWE+T | PRODUCTION | |
MAX194AEWE+ | PRODUCTION | |
MAX194BCWE+ | PRODUCTION | |
MAX194BCWE+T | PRODUCTION | |
MAX194BEWE+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX1145 | 14-Bit ADCs, 150ksps, 3.3V Single Supply | |
Single Channel A/D Converters 4 | ||
MAX195 | PRODUCTION | 16-Bit, 85ksps ADC with 10µA Shutdown |
MAX1142 | PRODUCTION | 14-Bit ADC, 200ksps, +5V Single-Supply with Reference |
MAX1062 | PRODUCTION | 14-Bit, +5V, 200ksps ADC with 10µA Shutdown |
MAX11101 | PRODUCTION | 14-Bit, +5V, 200ksps ADC with 10µA Shutdown |
Latest Discussions
No discussions on max194 yet. Have something to say?
Start a Discussion on EngineerZone®