MAX19005

PRODUCTION

Quad, Ultra-Low-Power, 200Mbps ATE Drivers/Comparators

Low-Cost, Low-Power ATE Pin Electronics for Memory, Burn-In, and Structural Automated Test Equipment

Part Models
2
1ku List Price
Starting From $38.28
Viewing:

Part Details

  • Small Footprint: Four Channels in 0.3in²
  • Low-Power Dissipation: 340mW/Channel (typ)
  • High Speed: 200Mbps at 3VP-P
  • -1V to +5.2V Operating Range
  • Integrated Pin Switch (with -1V to +24V Off Range)
  • Integrated PMU Switches with -1V to +24V Operating Range
  • Passive Load
  • Low-Leakage Mode by Pin Switch Off: 10nA (max)
  • Low Gain and Offset Error
MAX19005
Quad, Ultra-Low-Power, 200Mbps ATE Drivers/Comparators
MAX19005: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Pin Electronics (PE)/ Pin Drivers ATE 2
MAX9972 PRODUCTION Quad, Ultra-Low-Power, 300Mbps ATE Drivers/Comparators
MAX9979 PRODUCTION Dual 1.1Gbps Pin Electronics with Integrated PMU and Level-Setting DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max19005 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed