MAX186
PRODUCTIONLow-Power, 8-Channel, Serial 12-Bit ADCs
Low-Power, Single-Ended or Differential Multi-Channel, 12-Bit ADC with Bipolar Input Capabilities
- Part Models
- 36
- 1ku List Price
- Starting From $16.32
Part Details
- 8-Channel Single-Ended or 4-Channel Differential Inputs
- Single +5V or ±5V Operation
- Low Power:
- 1.5mA (Operating Mode)
- 2µA (Power-Down Mode)
- Internal Track/Hold, 133kHz Sampling Rate
- Internal 4.096V Reference (MAX186)
- SPI-/QSPI-/MICROWIRE-/TMS320-Compatible 4-Wire Serial Interface
- Software-Configurable Unipolar or Bipolar Inputs
- 20-Pin PDIP, SO, SSOP Packages
- Evaluation Kit Available
Applications
- Automated Test Equipment (ATE)
- Battery-Powered Applications
- Data Acquisition
- High-Accuracy Process Control
- Medical Instruments
- Portable Data Logging
- Robotics
Documentation
Data Sheet 2
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 2, 2023 - 2361E WAFER FAB |
||
MAX186ACAP+ | PRODUCTION | |
MAX186ACPP+ | PRODUCTION | |
MAX186ACWP+ | PRODUCTION | |
MAX186AEAP+ | PRODUCTION | |
MAX186AEAP+T | PRODUCTION | |
MAX186AEPP+ | PRODUCTION | |
MAX186AEWP+ | PRODUCTION | |
MAX186AEWP+T | PRODUCTION | |
MAX186BCAP+ | PRODUCTION | |
MAX186BCPP+ | PRODUCTION | |
MAX186BCWP+ | PRODUCTION | |
MAX186BCWP+T | PRODUCTION | |
MAX186BEAP+ | PRODUCTION | |
MAX186BEPP+ | PRODUCTION | |
MAX186BEWP+ | PRODUCTION | |
MAX186BEWP+T | PRODUCTION | |
MAX186CCAP+ | PRODUCTION | |
MAX186CCAP+T | PRODUCTION | |
MAX186CCPP+ | PRODUCTION | |
MAX186CCWP+ | PRODUCTION | |
MAX186CCWP+T | PRODUCTION | |
MAX186CEAP+ | PRODUCTION | |
MAX186CEAP+T | PRODUCTION | |
MAX186CEPP+ | PRODUCTION | |
MAX186CEWP+ | PRODUCTION | |
MAX186CEWP+T | PRODUCTION | |
MAX186DCAP+ | PRODUCTION | |
MAX186DCAP+T | PRODUCTION | |
MAX186DCPP+ | PRODUCTION | |
MAX186DCWP+ | PRODUCTION | |
MAX186DCWP+T | PRODUCTION | |
MAX186DEAP+ | PRODUCTION | |
MAX186DEAP+T | PRODUCTION | |
MAX186DEPP+ | PRODUCTION | |
MAX186DEWP+ | PRODUCTION | |
MAX186DEWP+T | PRODUCTION | |
May 21, 2018 - 1752 ASSEMBLY |
||
MAX186AEPP+ | PRODUCTION | |
MAX186BEPP+ | PRODUCTION | |
MAX186DEPP+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 6 | ||
MAX146 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
MAX147 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
MAX1246 | PRODUCTION | +2.7V, Low-Power, 4-Channel, Serial 12-Bit ADCs in QSOP-16 |
MAX1247 | PRODUCTION | +2.7V, Low-Power, 4-Channel, Serial 12-Bit ADCs in QSOP-16 |
MAX11637 | PRODUCTION | 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference |
MAX11629 | PRODUCTION | 12-Bit, 300ksps ADCs with FIFO and Internal Reference |
Evaluation Kits
Latest Discussions
No discussions on MAX186 yet. Have something to say?
Start a Discussion on EngineerZone®