MAX1246
PRODUCTION+2.7V, Low-Power, 4-Channel, Serial 12-Bit ADCs in QSOP-16
- Part Models
- 5
- 1ku List Price
- Starting From $11.76
Part Details
- 4-Channel Single-Ended or 2-Channel Differential Inputs
- Single-Supply Operation:
- +2.7V to +3.6V (MAX1246)
- +2.7V to +5.25V (MAX1247)
- Internal 2.5V Reference (MAX1246)
- Low Power:
- 1.2mA (133ksps, 3V supply)
- 54µA (1ksps, 3V supply)
- 1µA (power-down mode)
- 1.2mA (133ksps, 3V supply)
- SPI/QSPI/MICROWIRE/TMS320-Compatible 4-Wire Serial Interface
- Software-Configurable Unipolar or Bipolar Inputs
- 16-Pin QSOP Package (same area as 8-pin SO)
The MAX1246/MAX1247 12-bit data-acquisition systems combine a 4-channel multiplexer, high-bandwidth track/hold, and serial interface with high conversion speed and low power consumption. The MAX1246 operates from a single +2.7V to +3.6V supply; the MAX1247 operates from a single +2.7V to +5.25V supply. Both devices' analog inputs are software configurable for unipolar/bipolar and single-ended/differential operation.
The 4-wire serial interface connects directly to SPI/QSPI and MICROWIRE devices without external logic. A serial strobe output allows direct connection to TMS320-family digital signal processors. The MAX1246/MAX1247 use either the internal clock or an external serial-interface clock to perform successive-approximation analog-to-digital conversions.
The MAX1246 has an internal 2.5V reference, while the MAX1247 requires an external reference. Both parts have a reference-buffer amplifier with a ±1.5% voltage-adjustment range. These devices provide a hard-wired SHDN-bar pin and a software-selectable power-down, and can be programmed to automatically shut down at the end of a conversion. Accessing the serial interface automatically powers up the MAX1246/MAX1247, and the quick turn-on time allows them to be shut down between all conversions. This technique can cut supply current to under 60µA at reduced sampling rates. The MAX1246/MAX1247 are available in a 16-pin DIP and a small QSOP that occupies the same board area as an 8-pin SO.
For 8-channel versions of these devices, see the MAX146/MAX147 data sheet.
Applications
- Battery-Powered Applications
- Data Acquisition
- Medical Instruments
- Pen Digitizers
- Portable Data Logging
- Process Control
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1246ACEE+ | 16-QSOP-150_MIL | ||
MAX1246ACEE+T | 16-QSOP-150_MIL | ||
MAX1246AEEE+ | 16-QSOP-150_MIL | ||
MAX1246BCEE+ | 16-QSOP-150_MIL | ||
MAX1246BCEE+T | 16-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX1246ACEE+ | PRODUCTION | |
MAX1246ACEE+T | PRODUCTION | |
MAX1246BCEE+ | PRODUCTION | |
MAX1246BCEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 6 | ||
MAX146 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
MAX147 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
MAX144 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
MAX11634 | PRODUCTION | 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference |
MAX1346 | PRODUCTION | 12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
MAX11627 | PRODUCTION | 12-Bit, 300ksps ADCs with FIFO and Internal Reference |
Single Channel A/D Converters 1 | ||
MAX145 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
Evaluation Kits
Latest Discussions
No discussions on max1246 yet. Have something to say?
Start a Discussion on EngineerZone®