MAX18000

RECOMMENDED FOR NEW DESIGNS

500mV to 5.5V Input nanoPower Boost Converter with Short-Circuit Protection

Part Models
2
1ku List Price
price unavailable

Part Details

  • 0.5V to 5.5V Input Voltage (VOUT > VIN + 0.2V)
  • 1.8V Minimum Start-Up Voltage
  • 2.5V to 5.5V (In 100mV Steps) Output Voltage
  • 3.6A Cycle-by-Cycle Inductor Current Limit
  • 512nA IQ Supply Current into the Output
  • True-Shutdown Mode
    • 7nA Shutdown Current
    • Output Disconnects from Input with no Forward or Reverse Current
  • Output Short-Circuit Protection
  • Thermal-Shutdown Protection
  • 95% Peak Efficiency with 90% or Higher Efficiency for Load > 20μA
  • 1.07mm x 1.57mm, 0.5mm Pitch 6-Bump WLP
  • -40°C to +125°C Operating Temperature Range
MAX18000
500mV to 5.5V Input nanoPower Boost Converter with Short-Circuit Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX18002EVKIT

Evaluation Kit for MAX18000 and MAX18002 in WLP Package

Features and Benefits

  • 1.8V to 5.5V Input Voltage
  • Test Points for INS, OUTS, and GNDS
  • Sense Sockets at LX and OUT
  • Output Voltage Adjustable Between 2.5V to 5.5V (in 100mV steps)

Product Details

The MAX18002 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX18002 series of boost converters. The MAX18002 series has an input range of 0.5V to 5.5V, with a switch current limit of 3.6A and output voltage adjustable between 2.5V and 5.5V (ultrasonic mode (USM) and nanopower mode disabled for VOUT > 5V).

The EV kit can be ordered with MAX18000AWT+ (nanopower version) and MAX18002AWT+ (USM version). It is equipped with test points and jumpers for testing most of the functionality of the device. There are probing holes on critical nodes (OUT and LX) for precise measurements.

MAX18002EVKIT
Evaluation Kit for MAX18000 and MAX18002 in WLP Package

Latest Discussions