MAX17852

PRODUCTION

14-Channel High-Voltage, ASIL D, Data-Acquisition System with Integrated Current-Sense Amplifier

Industries Leading ASIL D Battery Monitor ASIC with Current Sensing

Part Models
2
1ku List Price
Starting From $8.53

Part Details

  • AECQ-100 Grade 1 Temp. Range -40°C to +125°C
  • 65V Operating Voltage
  • Ultra-Low-Power Operation
    • Standby Mode: 2mA
    • Shutdown Mode: 2µA
  • Redundant ADC and Comparator Acquisitions
  • Simultaneous Cell and Bus-Bar Voltage Acquisitions
  • 14 Cell-Voltage Measurement Channels
    • 1mV Accuracy (3.6V, +25°C)
    • 2mV Accuracy (5°C to +40°C)
    • 4.5mV Accuracy (-40°C to +125°C)
  • 14 Cell-Balancing Switches
    • > 300mA Software-Programmable Balancing Current
    • Optimized Driving (AUTOBALSWDIS) and Parking Balancing Modes
    • Automated Balancing with Individual Cell Timers
    • Automated Balancing by Cell Voltage
    • Emergency Discharge Mode
  • Low-Noise Current-Sense Amplifier
    • 5mA resolution (Gain = 256)
  • Four Configurable Auxiliary Inputs for Temperature, Voltage, or GPIO
  • Integrated Die Temperature Measurement
  • Automatic Thermal Protection
  • Individually Configurable Safety Alert
    • Overvoltage, Undertemperature and Undervoltage, Overtemperature Faults
    • One Cell-Mismatch Alert
  • Support ASIL D Requirements for Cell Voltage, Temperature, Current, Communication
  • Selectable UART, Dual-UART, or SPI Interface
  • Battery-Management UART Protocol
    • Daisy-Chain up to 32 Devices
    • Capacitive Communication-Port Isolation
    • Up to 2Mbps Baud Rate (auto-detect)
    • 1.5µs Propagation Delay (per device)
    • Packet-Error Checking (PEC)
  • I2C Master
  • Configurable Hardware-Alert Interfaces
  • Factory-Trimmed Oscillator (No External Crystals Required)
  • 32-Bit Unique Device ID
  • 64-Pin (10mm x 10mm) LQFP Packagenn
MAX17852
14-Channel High-Voltage, ASIL D, Data-Acquisition System with Integrated Current-Sense Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX17852EVKIT

Evaluation Kit for the MAX17852

Features and Benefits

  • Provides a Convenient Platform for Evaluating the Features and Functions of the MAX17852
  • Versatile GUI Interface for Features Evaluation
  • Plug-and-Play Architecture for Rapid System Prototyping
  • Force and Sense Pin Headers for Precision Measurement Assessment
  • Built-In Resistor Stack for Battery Emulation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17852 evaluation kit (EV kit) is used to demonstrate the features and capabilities of the MAX17852 14-channel high-voltage smart sensor data-acquisition interface IC. The EV kit is coupled with a MAX17841B EV kit to establish communication to a host PC. With communication established, control of the MAX17852 EV kit is executed through the EV kit graphical user interface (GUI) on the host PC. The GUI is Windows XP®, Windows Vista® Windows® 7, and Windows 10 compatible and is available through your local Maxim Integrated sales office. Note: References to the MAX17841 in this data sheet pertain equally to the MAX17841B as well.

The MAX17852 EV kit design provides a convenient platform for evaluating the features and functions of the IC, in addition to the IC’s electrical parameters. The EV kit with vertical communication connectors (P2, P3, P5, and P6) and snap and lock battery pack connector enable the user to quickly build and evaluate a system with up to 32 daisy-chain devices.

Applications

  • 48V system
  • Battery Backup Systems (UPS)
  • Battery Powered Tools
  • Electric Bikes
  • Electric Vehicles (EV)
  • High Voltage Battery Stacks
  • Hybrid Electric Vehicles (HEV's)
  • Super-Cap Systems

MAX17852EVKIT
Evaluation Kit for the MAX17852

Reference Designs

MAXREFDES1277
MAXREFDES1277 Circuits from the lab

48V Data-Acquisition System with Integrated Current Sense Amplifier for Two-Wheeler Battery Management Applications

Features and Benefits

  • 3 to 14 cell voltage measurement with ±2mV accuracy at 5°C to 40°C
  • Supports flexi pack configuration
  • Pack current measurement using external current sense resistor
  • Passive cell balancing up to 300mA with internal switch with odd or even cell balancing scheme (single cell or group)
    • Auto cell balancing configuration with undervoltage (UV) threshold and timer options
    • Manual cell balancing configuration
  • Four configurable auxiliary inputs for temperature, voltage, or GPIO
  • Internal die temperature measurement
  • Individually configurable safety alert
    • Overvoltage (OV), undervoltage, overtemperature and undertemperature faults
    • One cell-mismatch alert
  • Selectable universal asynchronous receiver- transmitter (UART) or serial peripheral interface (SPI)
  • UART configurations with packet error checking (PEC)
    • Dual UART configuration with redundancy
    • Single UART configuration
  • Single-side component placement
  • Compatible with MAX17852EVKIT software along with MINIQUSB board
maxrefdes1289 figure 1
MAXREFDES1289 Circuits from the lab

400V Data-Acquisition System with Integrated Current Sense Amplifier for Four-Wheeler Battery Management Applications

Features and Benefits

Up to 112 cell voltage measurement with ±2mV accuracy at 5°C to 40°C.

Supports flexi-pack configuration.

Pack-current measurement using external current-sense resistor.

Passive cell balancing up to 300mA with internal switch, with odd/even cell balancing scheme (single cell or group).

  • Auto cell balancing configuration with undervoltage (UV) threshold and timer options.
  • Manual cell balancing configuration.

Four configurable auxiliary inputs for temperature, voltage, or GPIO.

Internal die temperature measurement. Individually configurable safety alert.

  • Overvoltage (OV), undervoltage (UV), overtemperature, and undertemperature faults.
  • One cell mismatch alert.

Selectable Universal Asynchronous Receiver-Transmitter (UART) or Serial Peripheral Interface (SPI).

UART configurations with Packet Error Checking (PEC).

  • Dual UART configuration with redundancy.
  • Single UART configuration.

Single-side component placement.

Compatible with MAX17852EVKIT software along with MINIQUSB board.

96V Data-Acquisition System with Integrated Current Sense Amplifier for Three-Wheeler Battery Management Applications (BMS)
MAXREFDES1301 Circuits from the lab

96V Data-Acquisition System with Integrated Current Sense Amplifier for Three-Wheeler Battery Management Applications (BMS)

Features and Benefits

  • 6 to 28 cell (minimum 3 cells per pack) voltage measurement with ±2mV accuracy at 5°C to 40°C
  • Supports flexi pack configuration
  • Pack current measurement using external current sense resistor
  • Passive cell balancing up to 300mA with internal switch using odd or even cell balancing scheme (single cell or group)
    • Auto cell balancing configuration with undervoltage (UV) threshold and timer options
    • Manual cell balancing configuration
  • Configurable auxiliary inputs
    • Six aux channels for the MAX17853, all configured for temperature measurement
    • Four aux channels for the MAX17852, configured for I2C and GPIO
  • Internal die temperature measurement
  • Individually configurable safety alert
    • Overvoltage (OV), undervoltage, overtemperature and under temperature faults
    • One cell mismatch alert
  • Selectable universal asynchronous receiver-transmitter (UART) or serial peripheral interface (SPI)
  • ART configurations with packet error checking (PEC)
    • Dual UART configuration with redundancy
    • Single UART configuration
  • Compatible with the MAX17852 and MAX17853 EV Kit software along with MINIQUSB board
MAXREFDES1277
48V Data-Acquisition System with Integrated Current Sense Amplifier for Two-Wheeler Battery Management Applications
MAXREFDES1289
400V Data-Acquisition System with Integrated Current Sense Amplifier for Four-Wheeler Battery Management Applications
MAXREFDES1301
96V Data-Acquisition System with Integrated Current Sense Amplifier for Three-Wheeler Battery Management Applications (BMS)

Latest Discussions

Recently Viewed