MAX17687

PRODUCTION

4.5V to 60V Input, Ultra-Small, High-Efficiency, Iso-Buck DC-DC Converter

Reduce External Components, Solution Size and Cost for DC-DC Isolation

Part Models
2
1ku List Price
Starting From $3.12

Part Details

  • Eliminates External Components and Reduces Total Cost
    • Synchronous Primary Operation for High Efficiency and Reduced Cost
    • All-Ceramic Capacitors, Ultra-Compact Layout
  • Supports Numerous Isolated DC-DC Applications
    • Wide 4.5V to 60V Input Voltage Range
    • Delivers up to 3.2A Peak Current
    • 100kHz to 500kHz Adjustable Frequency with External Synchronization
    • Available in a 20-Pin, 4mm x 4mm TQFN Package
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • Shutdown Current = 2.8μA (typ)
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup-Mode Current Limit, Sink Current Limit, and Auto-Retry Startup
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • -40°C to +125°C Ambient Operating Temperature Range
    • -40°C to +150°C Junction Temperature Range
MAX17687
4.5V to 60V Input, Ultra-Small, High-Efficiency, Iso-Buck DC-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX17687EVKITA

Evaluation Kit for the MAX17687 for Isolated +12V Output Configuration

Features and Benefits

  • 16V to 60V Input Voltage Range
  • +12V, 750mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAX17687EVKITA# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17687 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide inputvoltage range of 16V to 60V and uses primary-side feedback to regulate the output voltage. The EV kit has isolated output, programmed to +12V at 750mA, with 10% output voltage regulation.

The EV kit comes installed with the MAX17687 in a 20-pin (4mm x 4mm) TQFN package.

Applications

  • Communication Hub in Smart Meters
  • Floating Power Supply Generation
  • Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

MAX17687EVKITA
Evaluation Kit for the MAX17687 for Isolated +12V Output Configuration

Latest Discussions

No discussions on MAX17687 yet. Have something to say?

Start a Discussion on EngineerZone®