MAX17686

PRODUCTION

4.5V to 60V Input, High-Efficiency, Iso-Buck DC-DC Converter

Reduces External Components and Cost for DC-DC Isolation

Part Models
2
1ku List Price
Starting From $2.03

Part Details

  • Reduces External Components and Total Cost
    • No OptoCoupler
    • Synchronous Primary Operation
    • All-Ceramic Capacitors, Compact Layout
  • Supports Numerous Isolated DC-DC Applications
    • Wide 4.5V to 60V Input
    • Delivers Up to 5W Output Power
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • 0.9µA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Peak and Sink Current-Limit Protection
    • Robust Secondary-Side Output Overcurrent Protection
    • ±1.7% Feedback Accuracy
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • Overtemperature Protection
    • -40°C to +125°C Operation
MAX17686
4.5V to 60V Input, High-Efficiency, Iso-Buck DC-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX17686EVKITA

Evaluation Kit for the MAX17686 for Isolated +24V Output Configuration

Features and Benefits

  • 17V to 60V Input Voltage Range
  • +24V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 2.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout
  • Provides robust primary and secondary output short-circuit protection
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAX17686EVKITA# is a fully assembled and tested circuit board that demonstrates the performance of the MAX17686 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 60V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to +24V at 100mA, with ±8% output voltage regulation.

The EV kit comes installed with the MAX17686 in a 10-pin (3mm x 2mm) TDFN package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17686EVKITA
Evaluation Kit for the MAX17686 for Isolated +24V Output Configuration

Latest Discussions

No discussions on MAX17686 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed