MAX17632

PRODUCTION

4.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

Wide Input Voltage, 2A Internal FET Synchronous Buck Converter Ideal for Industrial Applications

Part Models
6
1ku List Price
Starting From $1.33
Viewing:

Part Details

  • Reduces External Components and Total Cost
    • No Schottky - Synchronous Operation
    • Internal Compensation Components
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 36V Input
    • Adjustable Output Voltage Range from 0.9V up to 90% of VIN
    • Delivers up to 2A Over the Temperature Range
    • 400kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
    • Available in a 16-Pin, 3mm x 3mm TQFN Package
  • Reduces Power Dissipation
    • Peak Efficiency of 94%
    • PFM and DCM Modes Enable Enhanced Light-Load Efficiency
    • Auxiliary Bootstrap Supply (EXTVCC) for Improved Efficiency
    • 2.8μA Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup-Mode Overload Protection
    • Adjustable and Monotonic Startup with Prebiased Output Voltage
    • Built-in Output-Voltage Monitoring with RESET
    • Programmable EN/UVLO Threshold
    • Overtemperature Protection
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range / -40°C to +150°C Junction Temperature Range
MAX17632
4.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter
MAX17632: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX17632AEVKIT

Evaluation Kit for the MAX17632 3.3V Output-Voltage Application

Features and Benefits

  • Operates from a 4.5V to 36V Input Supply
  • 3.3V Output Voltage
  • Delivers Up to 2A Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17632A 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17632A highefficiency, synchronous step-down DC-DC converter. The EV kit provides 3.3V/2A at the output from a 4.5V to 36V input supply. The switching frequency of the EV kit is preset to 400kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17632C5EVKIT

Evaluation Kit for the MAX17632 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 36V Input Supply
  • 5V Output Voltage
  • Delivers Up to 2A Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17632C 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17632C highefficiency, synchronous step-down DC-DC converter. The EV kit provides 5V/2A at the output from a 6.5V to 36V input supply. The switching frequency of the EV kit is preset to 400kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17632C5EVKITE

Evaluation Kit for the MAX17632 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 36V Input Supply
  • 5V Output Voltage
  • Delivers Up to 2A Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR-22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAX17632C5EVKITE# evaluation kit (EV kit) provides a proven design to evaluate the MAX17632C high-efficiency, synchronous step-down DC-DC converter. The EV kit provides 5V/2A at the output from a 6.5V to 36V input supply. The switching frequency of the EV kit is preset to 400kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI and thermal performance. For more details about the IC benefits and features, refer to the MAX17632 IC data sheet.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17632BEVKIT

Evaluation Kit for the MAX17632 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 36V Input Supply
  • 5V Output Voltage
  • Delivers Up to 2A Output Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17632B 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17632B highefficiency, synchronous step-down DC-DC converter. The EV kit provides 5V/2A at the output from a 6.5V to 36V input supply. The switching frequency of the EV kit is preset to 400kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17632AEVKIT
Evaluation Kit for the MAX17632 3.3V Output-Voltage Application
MAX17632C5EVKIT
Evaluation Kit for the MAX17632 5V Output-Voltage Application
MAX17632C5EVKITE
Evaluation Kit for the MAX17632 5V Output-Voltage Application
MAX17632BEVKIT
Evaluation Kit for the MAX17632 5V Output-Voltage Application

Reference Designs

MAXREFDES1275
MAXREFDES1275 Circuits from the lab

1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR

Features and Benefits

  • Active low-fault (FLT) indicator
  • Output short-circuit protection
  • High-side current regulation eliminates one connection to the LED string
  • 5V, 10mA LDO output provides bias to other circuits
  • Ultra-low shutdown current (5μA typ)
MAXREFDES1198
MAXREFDES1198 Circuits from the lab

Ultra-Miniature 4.5V to 36V Input and 3.3V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter Reference Design

Features and Benefits

  • Wide 4.5V to 36V Input
  • 3.3V Output
  • Up to 2A Output Current
  • Fully Assembled and Tested
  • Proven PCB Layout
MAXREFDES1275
1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR
MAXREFDES1275
MAXREFDES1198
Ultra-Miniature 4.5V to 36V Input and 3.3V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter Reference Design
MAXREFDES1198

Latest Discussions

No discussions on MAX17632 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed