MAX17595

PRODUCTION

Peak-Current-Mode Controllers for Flyback and Boost Regulators

Enable Compact, Cost-Effective, and Highly Flexible Isolated/Nonisolated Power Supplies

Part Models
2
1ku List Price
Starting From $0.89
Viewing:

Part Details

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Non-Isolated Power Supplies
    • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
    • Peak Current Mode Control Provides Excellent Transient Response
      • Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller—MAX17595
      • DC-DC (4.5V to 36V) Flyback Controller—MAX17596
      • Nonsynchronous (4.5V to 36V) Boost PWM Controller—MAX17597
    • 3mm x 3mm TQFN Package
  • Programmable Frequency Dithering Enables Low-EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
    • Adjustable Current Limit with External Current-Sense Resistor
    • Fast Cycle-By-Cycle Peak Current Limiting
    • Hiccup-Mode Short-Circuit Protection
    • Overtemperature Protection
    • Programmable Soft-Start and Slope Compensation
    • Input Overvoltage Protection
MAX17595
Peak-Current-Mode Controllers for Flyback and Boost Regulators
MAX17595, MAX17596, MAX17597: Startup Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Boost Controllers 1
MAX17499 PRODUCTION Current-Mode PWM Controllers with Programmable Switching Frequency
Flyback, Forward, and Isolated Controller 1
MAX17500 PRODUCTION Current-Mode PWM Controllers with Programmable Switching Frequency
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX17597EVKIT

Evaluation Kit for the MAX17597 Boost Configuration

Features and Benefits

  • 8V to 14V Input Range
  • Output Voltage: 24V at 1A
  • 600kHz Switching Frequency
  • Efficiency Up to 95.6%
  • Low-Cost Boost Converter Design
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17597 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board to evaluate the MAX17597 peak-current-mode controller in a step-up (boost) configuration. The EV kit output is configured for 24V output voltage that can supply up to 1A of current. The input voltage range is from 8V to 14V.
High efficiency up to 95.6% is achieved using a boost converter operating at a switching frequency of 600kHz, providing an output power up to 24W.

Applications

  • Battery-Powered Applications
  • Industrial, Telecom, and Automotive Applications
  • Universal Input Offline AC-DC Power Supplies
  • Wide-Range DC-Input Flyback/Boost Battery Chargers

MAX17595EVKIT

Evaluation Kit for the MAX17595

Features and Benefits

  • 85V AC to 265V AC or 120V DC to 375V DC Input Range
  • 15V DC at 1.5A Isolated Output Voltage
  • Galvanic Isolation Up to 3500VRMS
  • 120kHz Switching Frequency
  • Efficiency Up to 86%
  • Low-Cost Flyback Design
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17595 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains MAX17595 peak-current-mode controller for a flyback regulator. The EV kit is configured for an isolated 15V DC output voltage that can supply up to 1.5A current. The line input voltage range is from 85V AC to 265V AC or 120V DC to 375V DC.
The EV kit demonstrates low quiescent current and efficiency up to 86%. This high efficiency is achieved by using a single-transistor (MOSFET) flyback converter topology that operates at 120kHz switching frequency. The surface-mount transformer has a tertiary winding to power the IC after startup. An optocoupler, along with the transformer, provides galvanic isolation up to 3500VRMS.
Warning: The EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or the power sources connected to it must be careful to follow safety procedures appropriately to work with high-voltage electrical equipment.
Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this EV kit with care to avoid possible personal injury.

Applications

  • Battery-Powered Applications
  • Industrial, Telecom, and Automotive Applications
  • Universal Input Offline AC-DC Power Supplies
  • Wide-Range DC-Input Flyback/Boost Battery Chargers

MAX17596EVKIT

Evaluation Kit for the MAX17596

Features and Benefits

  • 18V to 36V Input Range
  • Isolated Output: 24V DC at 20W
  • Cycle-by-Cycle Current Limit
  • Resistor Programmable UVLO/OVI Threshold
  • Low-Cost Flyback Design
  • Galvanic Isolation Up to 1500VRMS
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17596 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates an isolated 20W fly-back DC-DC converter. The circuit uses the device’s peak current-mode controller in a 16-pin TQFN package with an exposed pad. The EV kit demonstrates the IC’s cycle-by-cycle current limit, soft-start, and EN/ UVLO features.

The EV kit circuit output is configured for an isolated +24V and provides up to 833mA of output current. The EV kit is configured to operate at a 200kHz switching frequency. An optocoupler, along with the transformer, provides galvanic isolation between the input and output, up to 1500VRMS.

Applications

  • Battery-Powered Applications
  • Industrial and Telecom Applications
  • Universal Input Offline AC-DC Power Supplies
  • Wide-Range DC-Input Flyback/Boost Battery Chargers

MAX17597FBEVKIT

Evaluation Kit for the MAX17597 Flyback Configuration

Features and Benefits

  • 18V to 36V Input Range
  • Isolated Output: 24V DC at 20W
  • Cycle-by-Cycle Current Limit
  • Resistor Programmable UVLO/OVI Threshold
  • Low-Cost Flyback Design
  • Galvanic Isolation Up to 1500VRMS
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17597 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates an isolated 20W flyback DC-DC converter. The circuit uses the device’s peak-current-mode controller in a 16-pin TQFN package with an exposed pad. The EV kit demonstrates the IC’s cycle-by-cycle current-limit, soft-start, and EN/UVLO features.

The EV kit circuit output is configured for an isolated 24V and provides up to 833mA of output current. The EV kit is configured to operate at a 200kHz switching frequency. An optocoupler, along with the transformer, provides galvanic isolation between input and output, up to 1500VRMS.

Applications

  • Battery-Powered Applications
  • Industrial and Telecom Applications
  • Universal Input Offline AC-DC Power Supplies
  • Wide-Range DC-Input Flyback/Boost Battery Chargers

MAX17597EVKIT
Evaluation Kit for the MAX17597 Boost Configuration
MAX17595EVKIT
Evaluation Kit for the MAX17595
MAX17596EVKIT
Evaluation Kit for the MAX17596
MAX17597FBEVKIT
Evaluation Kit for the MAX17597 Flyback Configuration

Reference Designs

maxrefdes1183
MAXREFDES1183 Circuits from the lab

3.5W 5V Offline Flyback Converter Using MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/ Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
maxrefdes1187
MAXREFDES1187 Circuits from the lab

7.5W 5V Offline Flyback Converter Using the MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/ Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
MAXREFDES1182
MAXREFDES1182 Circuits from the lab

3.5W 3.3V Offline Flyback Converter Using the MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
MAXREFDES1010
MAXREFDES1010 Circuits from the lab

24V/300mA, No-Opto Isolated Flyback DC-DC Converter Reference Design

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm × 3mm TQFN Package
  • -40℃ to +125℃ Operating Temperature Range
MAXREFDES1013
MAXREFDES1013 Circuits from the lab

12W Offline Flyback Converter Using MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/ Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
Figure 1a. MAXREFDES1249 hardware (top).
MAXREFDES1249 Circuits from the lab

Miniature Universal Input 36W AC-DC Flyback Converter using the MAX17595

Features and Benefits

Features

  • Programmable frequency dithering for a low-EMI (electromagnetic interference) spread-spectrum operation
  • Programmable switching frequency optimizes the magnetic and filter components for compact, cost-effective, and efficient isolated/non-isolated power supplies
  • Isolation of 4000V AC between the primary and secondary sides
  • EMI and EMC (electromagnetic compatibility) compliant design
  • Programmable input enable/UVLO (undervoltage lockout) feature
  • Programmable input overvoltage protection
  • Adjustable soft-start
  • Hiccup-mode, short-circuit protection
  • Fast cycle-by-cycle peak current limit
  • Thermal shutdown protection
  • Space-saving, 16-pin, 3mm x 3mm TQFN (thin quad flat no-leads) package
  • Operating temperature range of -40°C to +125°C
MAXREFDES1186
MAXREFDES1186 Circuits from the lab

7.5W 3.3V Offline Flyback Converter Using the MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
MAXREFDES1037
MAXREFDES1037 Circuits from the lab

72W Offline Flyback Converter Using the MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/ Nonisolated Power Supplies
  • 00kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
maxrefdes1191
MAXREFDES1191 Circuits from the lab

15W 5V Offline Flyback Converter Using the MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
MAXREFDES1183
3.5W 5V Offline Flyback Converter Using MAX17595
maxrefdes1183
MAXREFDES1187
7.5W 5V Offline Flyback Converter Using the MAX17595
maxrefdes1187
MAXREFDES1182
3.5W 3.3V Offline Flyback Converter Using the MAX17595
MAXREFDES1182
MAXREFDES1010
24V/300mA, No-Opto Isolated Flyback DC-DC Converter Reference Design
MAXREFDES1010
MAXREFDES1013
12W Offline Flyback Converter Using MAX17595
MAXREFDES1013
MAXREFDES1249
Miniature Universal Input 36W AC-DC Flyback Converter using the MAX17595
Figure 1a. MAXREFDES1249 hardware (top).
MAXREFDES1186
7.5W 3.3V Offline Flyback Converter Using the MAX17595
MAXREFDES1186
MAXREFDES1037
72W Offline Flyback Converter Using the MAX17595
MAXREFDES1037
MAXREFDES1191
15W 5V Offline Flyback Converter Using the MAX17595
maxrefdes1191

Latest Discussions

No discussions on MAX17595 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed