MAX17500

PRODUCTION

Current-Mode PWM Controllers with Programmable Switching Frequency

Isolated/Nonisolated Current-Mode PWM Controllers in Tiny 10-Pin µMAX Packages with Adjustable Frequency from 12.5kHz to 625kHz

Part Models
4
1ku List Price
Starting From $1.25

Part Details

  • Current-Mode Control
  • Programmable Switching Frequency Up to 625kHz
  • Accurate UVLO Threshold (1%)
  • Open-Drain UVLO Flag Output with Internal Delay
  • 36V to 72V Telecom Voltage Range
  • Universal Offline Input Voltage Range
    • Rectified 85V AC to 265V AC (MAX17500)
  • 9.5V to 24V Input (MAX17499)
  • Digital Soft-Start
  • Internal Bootstrap UVLO with Large Hysteresis (MAX17500)
  • Internal Error Amplifier with 1.5% Accurate Reference
  • 50μA (typ) Startup Supply Current
  • 50% Maximum Duty-Cycle Limit (MAX17499A/MAX17500A)
  • 75% Maximum Duty-Cycle Limit (MAX17499B/MAX17500B)
  • 60ns Cycle-by-Cycle Current-Limit Propagation Delay
  • Available in Tiny 10-Pin µMAX Packages
MAX17500
Current-Mode PWM Controllers with Programmable Switching Frequency
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Flyback, Forward, and Isolated Controller 4
MAX5094 PRODUCTION High-Performance, Single-Ended, Current-Mode PWM Controllers
MAX5070 PRODUCTION High-Performance, Single-Ended, Current-Mode PWM Controllers
MAX5022 PRODUCTION Current-Mode PWM Controllers for Isolated Power Supplies
MAX5021 PRODUCTION Current-Mode PWM Controllers for Isolated Power Supplies
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX17500
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX17500 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed