MAX17574

PRODUCTION

4.5V–60V, 3A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

Industry's Only 60V, 3A Internal FET Synchronous Buck Converter

Part Models
2
1ku List Price
Starting From $2.87
Viewing:

Part Details

  • Reduces External Components and Total Cost
    • No Schottky-Synchronous Operation
    • Internal Compensation for Any Output Voltage
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 60V Input
    • Adjustable Output Voltage Range from 0.9V up to 90% of VIN
    • Delivers up to 3A Current Over Temperature
    • 100kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • PFM and DCM Modes Enable Enhanced Light-Load Efficiency
    • Auxiliary Bootstrap LDO for Improved Efficiency
    • 2.8μA Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup Mode Overload Protection
    • Adjustable Soft-Start and Prebiased Power-Up
    • Built-In Output-Voltage Monitoring with Active-Low RESET
    • Programmable EN/UVLO Threshold
    • Monotonic Startup Into Prebiased Load
    • Overtemperature Protection
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
MAX17574
4.5V–60V, 3A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
MAX17574: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX17574EVKITB

Evaluation Kit for the MAX17574 in 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 60V Input Supply
  • 5V Output Voltage
  • Up to 3A Output Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE/SYNC Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17574 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17574 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 3A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17574EVKITBE

Evaluation Kit for the MAX17574 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 60V Input Supply
  • Programmed 5V Output Voltage, 3A Load Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE/SYNC Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAX17574EVKITBE# evaluation kit (EV kit) provides a proven design to evaluate the MAX17574 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 3A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17574 IC data sheet.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17574EVKITA

Evaluation Kit for the MAX17574 in 3.3V Output-Voltage Application

Features and Benefits

  • Operates from a 5V to 60V Input Supply
  • 3.3V Output Voltage
  • Up to 3A Output Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE/SYNC Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17574 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17574 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 3.3V output at load currents up to 3A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17574EVKITB
Evaluation Kit for the MAX17574 in 5V Output-Voltage Application
MAX17574EVKITBE
Evaluation Kit for the MAX17574 5V Output-Voltage Application
MAX17574EVKITA
Evaluation Kit for the MAX17574 in 3.3V Output-Voltage Application

Reference Designs

MAXREFDES1045
MAXREFDES1045 Circuits from the lab

Two-Layer Board, 5V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17574

Features and Benefits

  • Reduces Number of External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation
  • Operates Reliably in Adverse Industrial Environments
MAXREFDES1046
MAXREFDES1046 Circuits from the lab

Two-Layer Board, 3.3V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17574

Features and Benefits

  • Reduces Number of External Components and Reduces Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation
  • Operates Reliably in Adverse Industrial Environments
MAXREFDES1045
Two-Layer Board, 5V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17574
MAXREFDES1045
MAXREFDES1046
Two-Layer Board, 3.3V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17574
MAXREFDES1046

Latest Discussions

No discussions on MAX17574 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed