MAX17552A

PRODUCTION

60V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current

60V, Low IQ Synchronous Buck Regulator Enables High Efficiency

Part Models
2
1ku List Price
Starting From $1.38

Part Details

  • Eliminates External Components and Reduces Total Cost
    • No Schottky—Synchronous Operation for High Efficiency and Reduced Cost
    • Internal Compensation
    • Fixed Internal 5.1ms or Programmable Soft-Start
    • All-Ceramic Capacitors, Ultra-Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4V to 60V Input Voltage Range
    • Adjustable 0.8V to 0.9 x VIN Output Voltages
    • Delivers Up to 100mA Load Current
    • 100kHz to 2.2MHz Adjustable Switching Frequency Range with External Clock Synchronization
    • Configurable Between PFM and Forced-PWM Modes
  • Reduces Power Dissipation
    • 22µA No Load Supply Current
    • Peak Efficiency > 90%
    • PFM Feature for High Light-Load Efficiency
    • 1.2µA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Peak Current-Limit Protection
    • Built-In Output-Voltage Monitoring with Open-Drain Active-Low RESET Pin
    • Programmable EN/UVLO Threshold
    • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions
    • Monotonic Startup into Prebiased Output
    • Overtemperature Protection
    • Wide -40°C to +125°C Ambient Operating Temperature Range / -40°C to +150°C Junction Temperature Range
MAX17552A
60V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
MAX15062 PRODUCTION 60V, 300mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX17552ATBEVKIT

Evaluation Kit for the MAX17552 (TDFN) in 5V Output Voltage Applications

Features and Benefits

  • Wide 6V to 60V Input Voltage Range
  • 5V Output, 100mA Continuous Current
  • 93% Peak Efficiency
  • 26μA No Load Supply Current
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Internal or Programmable Soft-Start
  • Selectable PWM and PFM Modes of Operation
  • Open-Drain Active-Low RESET Output
  • Overcurrent Protection
  • Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17552 5V evaluation kit (EV kit) (TDFN) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17552 60V, 100mA ultra-small, high-efficiency, synchronous step-down DC-DC converter in a 10-pin TDFN package. The EV kit operates over a wide input-voltage range of 6V to 60V and provides up to 100mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 220kHz and delivers a peak efficiency of 93% with the supplied components. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current limit protection, undervoltage lockout, and thermal shutdown.

The EV kit comes installed with the MAX17552ATB+ in a 10-pin (3mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

Applications

  • 4–20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

MAX17552AEVKIT

Evaluation Kit for the MAX17552A (TDFN) in 5V Output Voltage Applications

Features and Benefits

  • Wide 6V to 60V Input Voltage Range
  • 5V Output, 100mA Continuous Current
  • 93% Peak Efficiency
  • 26µA No Load Supply Current
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Internal or Programmable Soft-Start
  • Selectable PWM and PFM Modes of Operation
  • Open-Drain Active-Low RESET Output
  • Overcurrent Protection
  • Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17552AEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17552A 60V, 100mA ultra-small, high-efficiency, Himalaya synchronous step-down DC-DC converter in a 10-pin TDFN package. The EV kit operates over a wide input-voltage range of 6V to 60V and provides up to 100mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 220kHz and delivers a peak efficiency of 93% with the supplied components. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current limit protection, undervoltage lockout, and thermal shutdown.

The EV kit comes installed with the MAX17552AATB+ in a 10-pin (3mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

Applications

  • 4–20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

MAX17552AUBEVKIT

Evaluation Kit for the MAX17552 (µMAX) in 5V Output-Voltage Application

Features and Benefits

  • 6V to 60V Input Voltage Range
  • 5V Output, 100mA Continuous Current
  • 93% Peak Efficiency
  • 26µA No-Load Supply Current
  • EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
  • Programmable Switching Frequency
  • Internal or Programmable Soft-Start
  • PFM or Forced-PWM Mode of Operation
  • Active-Low RESET Output
  • Peak Current-Limit Protection
  • Thermal Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17552 5V evaluation kit (EV kit) (µMAX®) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17552 60V, 100mA ultra-small, high-efficiency, synchronous step-down DC-DC converter in a 10-pin µMAX package. The EV kit operates over a wide input voltage range of 6V to 60V and provides up to 100mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 220kHz and delivers a peak efficiency of 93% with the supplied components. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout and thermal shutdown.

The EV kit comes installed with the MAX17552AUB+ in an 10-pin (3mm x 3mm), lead(Pb)-free/RoHS-compliant µMAX package.

Applications

  • 4–20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

MAX17552ATBEVKIT
Evaluation Kit for the MAX17552 (TDFN) in 5V Output Voltage Applications
MAX17552AEVKIT
Evaluation Kit for the MAX17552A (TDFN) in 5V Output Voltage Applications
MAX17552AUBEVKIT
Evaluation Kit for the MAX17552 (µMAX) in 5V Output-Voltage Application

Reference Designs

5868fig00
MAXREFDES27 Circuits from the lab

MAXREFDES27: IO-Link Optical Proximity Sensor

Features and Benefits

  • Tiny industrial sensor form factor
  • Ultra low power: 150mW
  • Low cost
  • IEC 61131-9
  • IO-Link version 1.1 and 1.0 compliant
  • Field bus agnostic
  • Transient voltage suppression
  • Reverse polarity and short-circuit protected

MAXREFDES27
MAXREFDES27: IO-Link Optical Proximity Sensor

Latest Discussions

No discussions on MAX17552A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed