MAX17498A

LAST TIME BUY

AC-DC and DC-DC Peak-Current-Mode Converters for Flyback/Boost Applications

Peak-Current-Mode Converters Enable Compact, Cost-Effective, and Highly Flexible Isolated/Nonisolated Power Supplies

Part Models
1
1ku List Price
price unavailable

Part Details

  • Peak Current-Mode Converter
  • Current-Mode Control Provides Excellent Transient Response
  • Fixed Switching Frequency
    • 250kHz: MAX17498A/MAX17498C
    • 500kHz: MAX17498B
  • Flexible Error Amplifier to Regulate Both Positive and Negative Outputs
  • Programmable Soft-Start to Reduce Input Inrush Current
  • Programmable Voltage or Current Soft-Start
  • Power-Good Signal (PGOOD)
  • Reduced Power Dissipation Under Fault
    • Overcurrent Protection
    • Thermal Shutdown with Hysteresis
  • Robust Protection Features
    • Programmable Current Limit
    • Input Overvoltage Protection
  • Optimized Loop Performance
    • Fixed Default Slope Compensation in Current Soft-Start
    • Fixed Default and Programmable Slope Compensation in Voltage Soft-Start
  • High Efficiency
    • Low RDSON, 175mΩ, 65V Rated Internal n-Channel MOSFET
    • No Current-Sense Resistor
  • Optional Spread Spectrum
  • Space-Saving, 16-Pin (3mm x 3mm) TQFN Package
MAX17498A
AC-DC and DC-DC Peak-Current-Mode Converters for Flyback/Boost Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX17498BEVKIT

Evaluation Kit for the MAX17498B

Features and Benefits

  • +18V to +36V DC Voltage Input Range
  • Isolated 5V, 1.5A Output
  • Fixed 500kHz Switching Frequency
  • 88% Efficiency
  • Cycle-by-Cycle Current Limit
  • High-Accuracy UVLO
  • PGOOD Open-Drain Output
  • Low-Cost Flyback Design
  • Configurable for Primary-Side Regulation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17498B evaluation kit (EV kit) is a fully assembled and tested circuit board that contains an isolated 7W flyback DC-DC converter. The circuit uses the MAX17498B current-mode, fixed-frequency flyback converter in a 16-pin TQFN package with an exposed pad. The EV kit demonstrates the IC's cycle-by-cycle current limit, soft-start, and UVLO features.

The EV kit circuit output is configured for an isolated +5V and provides up to 1.5A of current. Low cost and high efficiency up to 88% are achieved using a flyback DC-DC converter topology operating at a fixed 500kHz switching frequency. The surface-mount transformer provides up to +1500V galvanic isolation at the output.

The EV kit operates from a +18V to +36V power supply capable of providing up to 1A.

Applications

  • Front-End AC/DC Power Supplies for Industrial Applications (Isolated and Nonisolated)
  • Telecom Power Supplies
  • Wide Range DC Input Flyback/Boost Industrial Power Supplies

MAX17498BBEVKIT

Evaluation Kit for the MAX17498B

Features and Benefits

  • 4.5V to 10V Input Range
  • Output Voltage: 24V at 100mA
  • 500kHz Switching Frequency
  • Integrated n-Channel MOSFET
  • Efficiency Up to 94.2%
  • Resistor-Programmable UVLO/OVI Threshold
  • Open-Drain Power-Good Signal (PGOOD)
  • Low-Cost Boost Converter Design
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17498BB evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board to evaluate the MAX17498B peak-current-mode controller in a stepup (boost) configuration. The EV kit output is configured for 24V output voltage, which can supply up to 100mA of current. The input voltage range is from 4.5V to 10V.
The EV kit features a 500kHz fixed frequency for optimum efficiency and component size. High efficiency up to 94.2% is achieved using a boost converter, providing an output power up to 2.4W.

Applications

  • Front-End AC/DC Power Supplies for Industrial Applications (Isolated and Nonisolated)
  • Telecom Power Supplies
  • Wide Input Range DC Input Flyback/Boost Industrial Power Supplies

MAX17498BEVKIT
Evaluation Kit for the MAX17498B
MAX17498BBEVKIT
Evaluation Kit for the MAX17498B

Reference Designs

MAXREFDES183 System Block Diagram
MAXREFDES183 Circuits from the lab

MAXREFDES183# Portable Precision Calibrator

Features and Benefits

  • Portable, Lightweight Precision Calibrator
  • Accuracy to 0.01% Over a 0 to +50°C Operating Temperature Range
  • USB-Rechargeable Battery
  • Voltage/Current/Temperature
MAXREFDES183
MAXREFDES183# Portable Precision Calibrator

Latest Discussions

No discussions on MAX17498A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed