MAX17263

PRODUCTION

Single/Multi-Cell Fuel Gauge with ModelGauge m5 EZ and Integrated LED Control

Industry's Smallest, Stand-Alone, Single/Multi-Cell Li+ Battery Fuel Gauge to Integrate LED Drivers and a Pushbutton

Part Models
2
1ku List Price
Starting From $1.96

Part Details

  • ModelGauge m5 EZ
    • No Characterization Required for EZ Performance
    • Robust Against Battery Variation
    • Eliminates Error Near Empty Voltage
    • Eliminates Coulomb Counter Drift
    • Current, Temperature, and Age Compensated
    • Does Not Require Empty, Full, or Idle States
  • Monitors Single Cell or Multiple-Series Cell Battery Pack
  • Integrated LED Control with Push-Button Input
    • Drives 3 to 12 LEDs, Automatically Counted
  • Custom Pattern LED Control Using I2C Commands
  • Accurate Current Sensing
    • High-Side or Low-Side Sensing Options
  • Wide Sense Resistor Range: 1mΩ to 1000mΩ
  • PCB Metal Sensing + Temperature Compensation
  • Supports Li+ and Variants Including LiFePO4
  • Thermistor or ±1°C Internal Temperature
  • Dynamic Power Estimates Power Capability During Discharge
  • Time-to-Empty and Time-to-Full Estimation
  • Predicts Remaining Capacity Under Theoretical Load
  • No Calibration Required
  • Alert Indicator for Voltage, SOC, Temperature, Current, and 1% SOC Change
MAX17263
Single/Multi-Cell Fuel Gauge with ModelGauge m5 EZ and Integrated LED Control
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 2
MAX17260 PRODUCTION 5.1µA 1-Cell Fuel Gauge with ModelGauge m5 EZ and Optional High-Side Current Sensing
MAX17261 PRODUCTION 5.1µA Multi-Cell Fuel Gauge with ModelGauge m5 EZ
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX17263GEVKIT

Evaluation Kit for the MAX17263

Features and Benefits

  • ModelGauge m5 Algorithm
  • Monitors Single-Cell or Multi-Cell Packs
  • On-Board LED Array
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17263G evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the stand-alone ModelGauge™ m5 host-side fuel-gauge ICs for lithium-ion (Li+) batteries in handheld and portable equipment.

The MAX17263G EV kit includes the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at MAX17263 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Battery Backup
  • Drones
  • E-Bikes
  • Headlamps and Torches
  • Home and Building Automation, Sensors
  • Medical Devices
  • Power Tools
  • Toys
  • Wireless Speakers

MAX17263GEVKIT
Evaluation Kit for the MAX17263

Latest Discussions