MAX17250

PRODUCTION

2.7V to 18V Input, Boost Converter with 0.1uA True Shutdown, Short Circuit Protection and Selectable Input Current Limit

Short Circuit Protection Guarantees Reliable Operation

Part Models
4
1ku List Price
Starting From $2.35

Part Details

  • Input Voltage Range 2.7V to 18V
    • 1 or 2 Cell Li-ion Batteries
  • Output Voltage Range 3V to 18V, > VIN
  • Integrated Power FETs
  • Selectable Input Peak Current Limit (ISET)
    • 3.5A, 2.7A, or 1.85A
  • 93% Efficiency
  • Low Power
    • 0.1µA True Shutdown Current
    • 60µA Quiescent Current
  • Protection
    • True Shutdown Prevents Current Flowing Between Input and Output
    • Soft-Start Inrush Protection
    • Short-Circuit Protection
    • Overtemperature Protection
    • -40°C to +125°C Operation
MAX17250
2.7V to 18V Input, Boost Converter with 0.1uA True Shutdown, Short Circuit Protection and Selectable Input Current Limit
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Boost Controllers 1
MAX668 PRODUCTION 1.8V to 28V Input, PWM Step-Up Controllers in µMAX
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
MAX17250EVKIT#WLP

Evaluation Kit for the MAX17250 in WLP

Features and Benefits

  • Evaluate the MAX17250 IC in a 12-Ball (1.49mm x 1.72mm) WLP
  • 2.7V to 18V Input Range
  • 3V to 18V Configurable Output Voltage
  • Up to 3.5A/2.7A/1.85A Input Peak Current
  • Proven 4-Layer 1.5-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17250 WLP evaluation kit (EV kit) evaluates the MAX17250 IC in the wafer-level package (WLP). The MAX17250 are high-efficiency, low quiescent current, synchronous step-up DC-DC converters with True Shutdown™, programmable input current limit, and short-circuit protection. The MAX17250 EV kit operates over an input range of 2.7V to 18V, depending on load. The EV kit provides resistor-configurable output voltages from 3V to 18V. The input peak current limit can be set to 3.5A/2.7A/1.85A of current. The EV kit comes with the MAX17250ANC+ (WLP) installed.

Applications

  • 1 or 2 Cell Li-ion Battery Applications
  • Battery Powered Internet of Things (IoT) Device
  • Buzzer/Alarm Driver
  • Digital Cameras
  • Display Supply

MAX17250EVKIT#TDFN

Evaluation Kit for the MAX17250 in TDFN Package

Features and Benefits

  • Evaluate the MAX17250 IC in a 14-Pin (3mm x 3mm) TDFN
  • 2.7V to 18V Input Range
  • 3V to 18V Configurable Output Voltage
  • Up to 3.5A/2.7A/1.85A Input Peak Current
  • Proven 4-Layer 1.5-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17250 TDFN evaluation kit (EV kit) evaluates the MAX17250 IC in the TDFN package. The MAX17250 are high-efficiency, low quiescent current synchronous step-up DC-DC converters with True Shutdown™, programmable input current limit, and short-circuit protection. The MAX17250 EV kit operates over an input range of 2.7V to 18V, depending on load. The EV kit provides resistor-configurable output voltages from 3V to 18V. The input peak current limit can be set to 3.5A/2.7A/1.85A of current. The EV kit comes with the MAX17250ATD+ (TDFN) installed.

Applications

  • 1 or 2 Cell Li-ion Battery Applications
  • Battery Powered Internet of Things (IoT) Device
  • Buzzer/Alarm Driver
  • Digital Cameras
  • Display Supply

MAX17250EVKIT#WLP
Evaluation Kit for the MAX17250 in WLP
MAX17250EVKIT#TDFN
Evaluation Kit for the MAX17250 in TDFN Package

Latest Discussions

No discussions on MAX17250 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed