MAX17201

PRODUCTION

Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication

Industry's First Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication

Part Models
8
1ku List Price
Starting From $1.81

Part Details

  • ModelGauge m5 Algorithm
    • Eliminates Error when Approaching Empty Voltage
    • Eliminates Coulomb-Counter Drift
    • Current, Temperature, and Age Compensated
    • Does Not Require Empty, Full, or Idle States
    • No Characterization Required for EZ Performance (See the ModelGauge m5 EZ Performance Section)
    • Cycle+ Age Forecasting Observes Lifespan
  • Nonvolatile Memory for Stand-Alone Operation
    • Learned Parameters and History Logging
    • Up to 75 Words Available for User Data
  • Precision Measurement System
    • No Calibration Required
  • Time-to-Empty and Time-to-Full Estimation
  • Temperature Measurement
    • Die Temperature
    • Up to Two External Thermistors
  • Multiple Series Cell Pack Operation
  • Low Quiescent Current
    • MAX172x1: 18µA Active, 9µA Hibernate
    • MAX172x5: 25µA Active, 12µA Hibernate
  • Alert Indicator for Voltage, SOC, Temperature, Current, and 1% SOC Change
  • High-Speed Overcurrent Comparators
  • Predicts Remaining Capacity Under Theoretical Load
  • SHA-256 Authentication
  • Maxim 1-Wire or 2-Wire (I2C) Interface
  • SBS 1.1 Compatible Register Set
MAX17201
Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 2
MAX17050 PRODUCTION 1-Cell Fuel Gauge with ModelGauge m3
DS2784 PRODUCTION 1-Cell Fuel Gauge with FuelPack, Protector, and SHA-1 Authentication
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX17211XEVKIT

Evaluation Kit for the MAX17201/MAX17211

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17201G/MAX17201X/MAX17211G/MAX17211X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17201 and MAX17211 are for single-cell applications. See the MAX17205 and MAX17215 for multicell applications.

The MAX17201G/MAX17201X/MAX17211G/MAX17211X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17201 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

eval board
MAX17205XEVKIT

Evaluation Kit for the MAX17205/MAX17215

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 2S to More Than 15S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.

The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17201XEVKIT

Evaluation Kit for the MAX17201/MAX17211

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17201G/MAX17201X/MAX17211G/MAX17211X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17201 and MAX17211 are for single-cell applications. See the MAX17205 and MAX17215 for multicell applications.

The MAX17201G/MAX17201X/MAX17211G/MAX17211X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17201 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17205GEVKIT

Evaluation Kit for the MAX17205/MAX17215

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 2S to More Than 15S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.

The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17211GEVKIT

Evaluation Kit for the MAX17201/MAX17211

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17201G/MAX17201X/MAX17211G/MAX17211X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17201 and MAX17211 are for single-cell applications. See the MAX17205 and MAX17215 for multicell applications.

The MAX17201G/MAX17201X/MAX17211G/MAX17211X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17201 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17215XEVKIT

Evaluation Kit for the MAX17205/MAX17215

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 2S to More Than 15S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.

The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17201GEVKIT

Evaluation Kit for the MAX17201/MAX17211

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17201G/MAX17201X/MAX17211G/MAX17211X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17201 and MAX17211 are for single-cell applications. See the MAX17205 and MAX17215 for multicell applications.

The MAX17201G/MAX17201X/MAX17211G/MAX17211X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17201 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17215GEVKIT

Evaluation Kit for the MAX17205/MAX17215

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 2S to More Than 15S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.

The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17211XEVKIT
Evaluation Kit for the MAX17201/MAX17211
MAX17205XEVKIT
Evaluation Kit for the MAX17205/MAX17215
MAX17201XEVKIT
Evaluation Kit for the MAX17201/MAX17211
MAX17205GEVKIT
Evaluation Kit for the MAX17205/MAX17215
MAX17211GEVKIT
Evaluation Kit for the MAX17201/MAX17211
MAX17215XEVKIT
Evaluation Kit for the MAX17205/MAX17215
MAX17201GEVKIT
Evaluation Kit for the MAX17201/MAX17211
MAX17215GEVKIT
Evaluation Kit for the MAX17205/MAX17215

Reference Designs

maxrefdes96 figure 1
MAXREFDES96 Circuits from the lab

Single-Battery Charger and Fuel Gauge with Boost for Arduino Platforms

Features and Benefits

  • MAX17201 ModelGauge M5 EZ
  • MAX77818 Battery-Management PMIC (Charger Only)
  • Battery Charge Current Up to 3.0A
  • Battery Boost to Allow Running Untethered
MAXREFDES96
Single-Battery Charger and Fuel Gauge with Boost for Arduino Platforms

Latest Discussions

Recently Viewed