MAX1709

PRODUCTION

4A, Low-Noise, High-Frequency, Step-Up DC-DC Converter

3V to 5V Step-Up DC-DC, Delivers 4A with Internal Switch

Part Models
4
1ku List Price
Starting From $5.62
Viewing:

Part Details

  • Integration Reduces External Component Count to Save Space
    • On-Chip 10A Power MOSFET
    • 5V, 4A Output from a 3.3V Input
    • Fixed 3.3V or 5V Output Voltage or Adjustable (2.5V to 5.5V)
    • Input Voltage Range Down to 0.7V
  • ConstantFrequencyReducesPost-Filtering
    • Low-Noise, Constant-Frequency Operation (600kHz)
    • Synchronizable Switching Frequency (350kHz to 1000kHz)
  • Lower Power Consumption Extends Battery Life
    • 1mW Quiescent Power
MAX1709
4A, Low-Noise, High-Frequency, Step-Up DC-DC Converter
MAX1709: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 5
MAX1700 PRODUCTION 1 Cell to 3 Cell, High-Power 1A, Low-Noise, Step-Up DC-DC Converters
MAX1701 PRODUCTION 1 Cell to 3 Cell, High-Power 1A, Low-Noise, Step-Up DC-DC Converters
MAX1705 PRODUCTION 1 to 3 Cell, High Current, Low-Noise, Step-Up DC-DC Converters with Linear Regulator
MAX1763 PRODUCTION 1.5A, Low-Noise, 1MHz, Step-Up DC-DC Converter
MAX1708 PRODUCTION High-Frequency, High-Power, Low-Noise, Step-Up DC-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1709EVKIT

Evaluation Kit for the MAX1709

Features and Benefits

  • 0.7V to VOUT Input Voltage Range
  • Pin-Selectable 3.3V or 5V Output Voltage (5V as Shipped)
  • Adjustable Output Voltage (2.5V to 5.5V, External Divider)
  • Up to 4A Output Current
  • 600kHz PWM Operation
  • Internal 10A MOSFET Switch
  • 4µA IC Shutdown Current
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1709 evaluation kit (EV kit) is a step-up DC-DC switching regulator for 1- to 3-cell battery inputs as well as 2.5V or 3.3V regulated supply inputs. The EV kit accepts a positive input between 0.7V and VOUT and converts it to a higher, pin-selectable output voltage.

Efficiency is up to 87% with output load currents to 4A. This EV kit operates at a fixed 600kHz PWM frequency, allowing the use of a small inductor.

A movable jumper on the EV kit selects either a 3.3V or 5V output voltage. Additional pads on the board accommodate the resistors for output adjustment. This EV kit uses surface-mount components and is fully assembled and tested for quick evaluation.

Applications

  • 3.6V or 5V RF PAs in Communications Handsets
  • Local 2.5V to 3.3V or 5V Conversion
  • Local 3.3V to 5V Conversion
  • Routers, Servers, Workstations, Card Racks

MAX1709EVKIT
Evaluation Kit for the MAX1709

Latest Discussions

No discussions on max1709 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed