MAX16913

PRODUCTION

Remote Antenna Current-Sense Amplifier and Switches

Precision Current-Sense Amplifier and Integrated High-Voltage Switches Protect Phantom Power to Automotive LNA

Part Models
6
1ku List Price
Starting From $1.61
Viewing:

Part Details

  • Switch Phantom Power-On/-Off Under µC Control
  • Analog Current Measurement Output
  • Adjustable Current Limiting (340mA Maximum)
  • Detect Open-Load and Short-Circuit Conditions
  • Provide Open-Drain Fault Signals (Active-Low SC and Active-Low OL)
  • Overcurrent Blanking During Startup
  • Thermal Shutdown
  • AEC-Q100 Qualified (/V Versions Only)
  • -40°C to +105°C Operating Temperature Range
MAX16913
Remote Antenna Current-Sense Amplifier and Switches
MAX16913, MAX16913A: Functional Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX16913AEVKIT

Evaluation Kit for the MAX16913 and MAX16913A

Features and Benefits

  • 5V to 18V Input Range
  • Tolerates Inputs Up to 42V
  • Resistor-Adjustable Open-Load Threshold
  • Open-Load Threshold Setting Input (OLT, MAX16913A only)
  • Open-Drain, Open-Load Indicator Output (Active-Low OL)
  • Open-Drain, Short-Circuit Indicator Output (Active-Low SC)
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX16913A evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX16913A high-voltage, high-side current-sense switches. The EV kit operates from a DC supply voltage from 5V to 18V. The EV kit demonstrates the device's open-drain fault signals (active-low OL and active-low SC), open-load threshold setting input (OLT), and shutdown function (SHDN).

The MAX16913A EV kit can also be used to evaluate the MAX16913, which features an internally set open-load threshold. To evaluate the MAX16913, request a free sample of the MAX16913GEE+ when ordering the MAX16913A EV kit.

Applications

  • Automotive Safety and Infotainment
  • Remote LNA Phantom Power

MAX16913AEVKIT
Evaluation Kit for the MAX16913 and MAX16913A

Latest Discussions

No discussions on max16913 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed