MAX162
PRODUCTIONComplete High-Speed CMOS, 12-Bit ADC
- Part Models
- 2
- 1ku List Price
- Starting From $31.92
Part Details
- 12-Bit Resolution and Linearity
- 3μs (MAX162), 5μs and 12μs (MX7572) Conversion Times
- No Missing Codes
- On-Chip Voltage Reference
- 90ns Access Time
- 215mW Max Power Consumption
- 24-Lead Narrow DIP Package
The MAX162 and MX7572 are complete 12-Bit analog-to-digital converters (ADC's) that combine high speed, low power consumption, and an on-chip voltage reference. The conversion times are 3μs (MAX162) and 5 and 12μs (MX7572). The buried zener reference provides low drift and low noise performance.
External component requirements are limited to only decoupling capacitors for the power supply and reference voltages. On-chip clock circuitry is also included which can either be driven from an external source, or in stand-alone applications, can be used with a crystal.
The MAX162/MX7572 uses a standard microprocessor interface architecture. Three-state data outputs are controlled by Read (RD) and Chip Select (CS) inputs. Data access and bus release times of 90 and 75ns respectively ensure compatibility with most popular microprocessors without resorting to wait states.
Applications
- Digital Signal Processing (DSP)
- Electro-Mechanical Systems
- High Accuracy Process Control
- High Speed Data Acquisition
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX162BCWG+ | Small-Outline IC, Wide (0.3in) | ||
MAX162CCNG+ | Plastic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Channel A/D Converters 7 | ||
MAX163 | PRODUCTION | CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference |
MAX164 | LAST TIME BUY | CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference |
MAX167 | LAST TIME BUY | CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference |
MAX172 | PRODUCTION | Complete 10µs CMOS 12-Bit ADC |
MAX183 | PRODUCTION | 3µs, 12-Bit ADC |
MAX174 | PRODUCTION | Industry-Standard, Complete 12-Bit ADCs |
MAX122 | PRODUCTION | 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference |
Latest Discussions
No discussions on max162 yet. Have something to say?
Start a Discussion on EngineerZone®