MAX1575

White LED 1x/1.5x Charge Pump for Main and Sub-Displays

First 85% Efficient, Fractional, White-LED Charge Pump with Dual, Single-Wire Dimming Control for Main and Sub-Displays

Part Details

  • Powers Main and Sub-Display LEDs
  • 85% Average Efficiency (PLED / PBATT) Over Li+ Battery Discharge
  • 2% LED Current Matching
  • Up to 30mA/LED Drive Capability
  • Adaptive 1x/1.5x Mode Switchover
  • Low Input Ripple and EMI
  • Individual 5% to 100% Dimming Through Single-Wire Serial Pulse Interface
  • Low 0.1µA Shutdown Current
  • 2.7V to 5.5V Supply Voltage Range
  • Soft-Start Limits Inrush Current
  • Output-Overvoltage Protection
  • Thermal-Shutdown Protection
  • 16-Pin Thin QFN 4mm x 4mm Package
MAX1575
White LED 1x/1.5x Charge Pump for Main and Sub-Displays
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Inductorless (Charge Pump) LED Drivers 4
MAX1570 PRODUCTION White LED Current Regulator with 1x/1.5x High-Efficiency Charge Pump
MAX1910 PRODUCTION 1.5x/2x High-Efficiency White LED Charge Pumps
MAX1573 PRODUCTION White LED 1x/1.5x Charge Pump in UCSP and Thin QFN
MAX1574 PRODUCTION 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1575 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed