MAX1582
High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting
First Dual-Output, White LED Driver for Main and Sub-Displays Reduces Power by 25%
Part Details
- Accurate Current Regulation for Uniform Illumination
- Lights Up Two LED Sections for Main and Subdisplays
- Up to 84% Efficiency
- Internal High-Power, 30V MOSFET
- Low 15mVP-P Input Ripple
- Flexible Dimming Control
- Analog DAC Controlled
- Direct-Digital PWM (No RC Required) from 200Hz to 200kHz
- Overvoltage Protection to Eliminate Zener Diode
- Constant 1MHz PWM Operation
- Low-Profile Inductor and Capacitors
- Soft-Start Eliminates Inrush Current
- 2.6V to 5.5V Input
- 0.01µA (typ) Shutdown Current
- Tiny UCSP (2.1mm x 2.1mm x 0.61mm) and Thin QFN (4mm x 4mm) Packages
The MAX1582/MAX1582Y drive up to six white LEDs in series with a constant current to provide display backlighting for two (main and sub-) displays in cell phones and other handheld devices. This configuration eliminates the need for ballast resistors and expensive factory calibration. The proprietary dual-output, step-up pulse-width modulation (PWM) converter includes a low RDSON n-channel MOSFET switch for high efficiency and maximum battery life.
The MAX1582/MAX1582Y utilize 1MHz current-mode PWM control to allow small input and output capacitors and a small inductor, while minimizing ripple on the input supply and avoiding interference to sensitive circuitry in the equipment. Integrated overvoltage protection (27V for the MAX1582 and 18V for the MAX1582Y) eliminates the need for an external zener diode to protect the IC from open circuit. Flexible dimming control utilizes either an analog control signal or direct digital PWM control without external RC filtering. This also increases dimming accuracy at low brightness levels. The PWM dimming signal can be any frequency from 200Hz to 200kHz. Softstart eliminates inrush current during startup.
The MAX1582/MAX1582Y are available in tiny 4 x 4 chip-scale (UCSP™) and 12-pin thin QFN packages.
Applications
- Cell Phones with One or Two Displays
- Other Handheld Devices with Dual Displays
- Smartphones, Palmtops, and Wireless Handhelds
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Inductorless (Charge Pump) LED Drivers 3 | ||
MAX1570 | PRODUCTION | White LED Current Regulator with 1x/1.5x High-Efficiency Charge Pump |
MAX1573 | PRODUCTION | White LED 1x/1.5x Charge Pump in UCSP and Thin QFN |
MAX1910 | PRODUCTION | 1.5x/2x High-Efficiency White LED Charge Pumps |
Product 1 | ||
MAX1912 | 1.5x/2x High-Efficiency White LED Charge Pumps |
Step-Up (Boost) LED Drivers 3 | ||
MAX1561 | PRODUCTION | High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs |
MAX1848 | PRODUCTION | White LED Step-Up Converter in SOT23 |
MAX1698 | PRODUCTION | High-Efficiency Step-Up Current Regulator for LEDs |
Latest Discussions
No discussions on MAX1582 yet. Have something to say?
Start a Discussion on EngineerZone®