MAX15158A

PRODUCTION

High-Voltage Multiphase Boost Controller

Multiphase Boost Controller Designed for High Power Boost/Inverting Buck-Boost Configurations up to Quad - Phases

Part Models
2
1ku List Price
Starting From $2.47
Viewing:

Part Details

  • Wide Operating Range
    • 8V to 76V Input Voltage Range for Booost Configuration and -8V to -76V Input Voltage Range for Inverting-Buck-Boost Configuration
    • 3.3V to 60V Output Voltage Range on the Top of Input Voltage
    • 120kHz to 1MHz Switching Frequency Range
    • -40°C to +125°C Temperature Range
    • Single/Dual/Quad-Phase Operation
    • Active Phase Current Balance Control
  • Integration Reduces Design Footprint
    • Internal LDO for Bias Supply Generation
    • Multiphase Multiple Controller Synchronization and Interleave
    • Output Voltage Sense Level Shifter
  • Robust Fault Protection Improves Quality and Reliability
    • Adjustable Input Undervoltage Lockout
    • Adjustable Cycle-by-Cycle Peak Current Limit and Fast Overcurrent Protection
    • Selectable Feedback Overvoltage Protection
    • Thermal Shutdown
  • Flexible and Simple System Design
    • Adjustable Slope Compensation
    • Low-Side MOSFET Gate Monitoring for Accurate Current Sensing
    • Discontinuous-Conduction-Mode Operation is Supported When Using a Diode in Place of the High-Side MOSFET
  • Small 5mm x 5mm TQFN Package, 0.5mm Pitch
MAX15158A
High-Voltage Multiphase Boost Controller
MAX15158, MAX15158A: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX15158EVKIT

Evaluation Kit for the MAX15158/MAX15158A/MAX15158Z

Features and Benefits

  • -8V to -60V Input Voltage Range for Inverting Buck- Boost Configuration
  • 3.3V to 60V Output Voltage Range on Top of Input Voltage
  • -40°C to 125° C Temperature Range
  • Banana Jacks for Input and Output Voltage
  • Configurable Output Voltage and Compensation Parameters
  • Adjustable Current Limit
  • Fully Assembled and Tested

Product Details

The MAX15158, MAX15158A, and MAX15158Z evaluation kits (EV kits) provide proven designs to evaluate the MAX15158, MAX15158A, and MAX15158Z, high-voltage multiphase boost controllers designed to support up to two MOSFET drivers and four external MOSFETs in single-phase or dual-phase inverting-buck-boost configurations. These EV kits operate from a -8V to -60V input voltage range and supports output voltage range of 3.3V to 60V. These EV kits use the MAX15158, MAX15158A, and MAX15158Z on a proven six-layer PCB design. Two pieces of MAX15013 are used as the MOSFET driver for the EV kits. These EV kits also feature an on-board buck converter (MAX17552) to provide 10V supply voltage to MAX15158/MAX15158A/MAX15158Z and the MOSFET driver.

Applications

  • Automotive
  • Communication
  • Industrial

MAX15158AEVKIT

Evaluation Kit for the MAX15158/MAX15158A/MAX15158Z

Features and Benefits

  • -8V to -60V Input Voltage Range for Inverting Buck- Boost Configuration
  • 3.3V to 60V Output Voltage Range on Top of Input Voltage
  • -40°C to 125° C Temperature Range
  • Banana Jacks for Input and Output Voltage
  • Configurable Output Voltage and Compensation Parameters
  • Adjustable Current Limit
  • Fully Assembled and Tested

Product Details

The MAX15158, MAX15158A, and MAX15158Z evaluation kits (EV kits) provide proven designs to evaluate the MAX15158, MAX15158A, and MAX15158Z, high-voltage multiphase boost controllers designed to support up to two MOSFET drivers and four external MOSFETs in single-phase or dual-phase inverting-buck-boost configurations. These EV kits operate from a -8V to -60V input voltage range and supports output voltage range of 3.3V to 60V. These EV kits use the MAX15158, MAX15158A, and MAX15158Z on a proven six-layer PCB design. Two pieces of MAX15013 are used as the MOSFET driver for the EV kits. These EV kits also feature an on-board buck converter (MAX17552) to provide 10V supply voltage to MAX15158/MAX15158A/MAX15158Z and the MOSFET driver.

Applications

  • Automotive
  • Communication
  • Industrial

MAX15158EVKIT
Evaluation Kit for the MAX15158/MAX15158A/MAX15158Z
MAX15158AEVKIT
Evaluation Kit for the MAX15158/MAX15158A/MAX15158Z

Latest Discussions

No discussions on max15158a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed