MAX15059

PRODUCTION

76V, 300mW Boost Converter and Current Monitor for APD Bias Applications

High-Voltage Boost Converter and Current Monitor Reduce Cost and Board Space for Avalanche Photo-Diode Applications

Part Models
8
1ku List Price
Starting From $2.46

Part Details

  • Input Voltage Range: +2.8V to +5.5V
  • Wide Output-Voltage Range from (VIN + 5V) to 76V
  • Internal 1Ω (typ) 80V MOSFET
  • Boost Converter Output Power: 300mW
  • 200mW Version Available for Smaller Inductor
  • Accurate ±5% (1:1 and 5:1) High-Side Current Monitor
  • Resistor-Adjustable Ultra-Fast APD Current Limit (1µs Response Time)
  • Open-Drain Current-Limit Indicator Flag
  • 400kHz Fixed-Switching Frequency
  • Constant PWM Frequency Provides Easy Filtering in Low-Noise Applications
  • Internal Soft-Start
  • 2µA (max) Shutdown Current
  • -40°C to +125°C Temperature Range
  • Small, Thermally Enhanced, 3mm x 3mm, Lead-Free, 16-Pin TQFN-EP Package
MAX15059
76V, 300mW Boost Converter and Current Monitor for APD Bias Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fiber Photodiode Current Monitors 1
MAX4007 PRODUCTION High-Accuracy, 76V, High-Side Current Monitors in SOT23
Internal Power Switch Boost Regulators 1
MAX5026 PRODUCTION 500kHz, 36V Output, SOT23, PWM Step-Up DC-DC Converters
Product 1
MAX15031 NOT RECOMMENDED FOR NEW DESIGNS 80V, 300mW Boost Converter and Current Monitor for APD Bias Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX15059EVKIT

Evaluation Kit for the MAX15059A and MAX15059B

Features and Benefits

  • 2.8V to 5.5V Supply Voltage Range
  • 70V Output Voltage (Approximate)
  • 0 to 4mA Output Current
  • Demonstrates APD Fast Current Limit
  • Demonstrates Undervoltage Lockout
  • Demonstrates Thermal-Shutdown Feature
  • MOUT Output Overvoltage Protection Through Clamping Circuit
  • Fully Assembled and Tested

Product Details

The MAX15059 evaluation kit (EV kit) demonstrates the MAX15059 APD biasing pulse-width modulation (PWM) step-up DC-DC converter with an internal power switch, current monitor, and adjustable current limiting. The step-up converter switches at 400kHz. The EV kit operates from a DC supply voltage of 2.8V to 5.5V and is configured to deliver approximately 70V, and 0 to 4mA of current at the output. The output voltage can be configured from VIN + 5V to 76V by replacing a resistor or adjusting the CNTRL voltage. The EV kit demonstrates the IC's APD fast current-limit, undervoltage-lockout (UVLO), and thermal-shutdown features.

The EV kit also features an APD input load-simulator circuit for current monitoring and step-response measurements.

The EV kit comes with the MAX15059AETE+ installed, but can also be used to evaluate the MAX15059BETE+.

Warning: Voltages exceeding 42V may exist on the VOUT, APD, MOUT, and PGND PCB pads.

Applications

  • Avalanche Photodiode Biasing and Monitoring
  • FBON Modules
  • GPON Modules
  • Low-Noise Varactor Diode Bias Supply
  • PIN Diode Bias Supply

MAX15059EVKIT
Evaluation Kit for the MAX15059A and MAX15059B

Latest Discussions

Recently Viewed