MAX15050

PRODUCTION

High-Efficiency, 4A, 1MHz, Step-Down Regulators with Integrated Switches in 2mm x 2mm Package

DC-DC Regulators for 3.3V/5V Optimized for Minimizing Space and Providing Great Efficiency

Part Models
2
1ku List Price
Starting From $1.85

Part Details

  • Internal 18mΩ RDS(ON) MOSFETs
  • Pulse-Skip Mode for High-Efficiency Light Load (MAX15050)
  • Continuous 4A Output Current
  • ±1% Output-Voltage Accuracy Over Load, Line, and Temperature
  • Operates from 2.9V to 5.5V Supply
  • Adjustable Output from 0.6V to (0.9 x VIN)
  • Adjustable Soft-Start Reduces Inrush Supply Current
  • Factory-Trimmed 1MHz Switching Frequency
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • Safe Startup Into Prebias Output
  • Enable Input/Power-Good Output
  • Fully Protected Against Overcurrent and Overtemperature
  • Overload Hiccup Protection
  • Sink/Source Current for DDR Applications
  • 2mm x 2mm, 16-Bump (4 x 4 Array), 0.5mm Pitch WLP Package
MAX15050
High-Efficiency, 4A, 1MHz, Step-Down Regulators with Integrated Switches in 2mm x 2mm Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 2


Evaluation Kits

MAX15050EVKIT

Evaluation Kit for the MAX15050

Features and Benefits

  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range from 0.6V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15050 evaluation kit (EV kit) provides a proven design to evaluate the MAX15050 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 2.9V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

The EV kit PCB comes with a MAX15050EWE+ installed.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Point-of-Load
  • Portable Applications
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

MAX15051EVKIT

Evaluation Kit for the MAX15051

Features and Benefits

  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range from 0.6V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15051 evaluation kit (EV kit) provides a proven design to evaluate the MAX15051 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 2.9V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

The EV kit PCB comes with a MAX15051EWE+ installed.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Point-of-Load
  • Portable Applications
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

MAX15050EVKIT
Evaluation Kit for the MAX15050
MAX15051EVKIT
Evaluation Kit for the MAX15051

Reference Designs

MAXREFDES1021
MAXREFDES1021 Circuits from the lab

4A, 1.8V Step-Down DC-DC Converter with Integrated Switches Reference Design

Features and Benefits

  • 20µA Startup Current in UVLO
  • Programmable Input Undervoltage Lockout
  • Programmable Input Overvoltage Protection
  • Switching Frequency Synchronization
  • Adjustable Soft-Start
  • Programmable Slope Compensation
  • Fast Cycle-by-Cycle Peak Current Limit
  • 70ns Internal Leading-Edge Current-Sense Blanking
  • Hiccup Mode Output Short-Circuit Protection
MAXREFDES1021
4A, 1.8V Step-Down DC-DC Converter with Integrated Switches Reference Design

Latest Discussions

No discussions on MAX15050 yet. Have something to say?

Start a Discussion on EngineerZone®