MAX15039

PRODUCTION

6A, 2MHz Step-Down Regulator with Integrated Switches

Smallest, Most Efficient, 6A Step-Down Regulator Switches Frequencies Up to 2MHz

Part Models
2
1ku List Price
Starting From $2.15
Viewing:

Part Details

  • Internal 26mΩ RDS(ON) High-Side and 20mΩ RDS(ON) Low-Side MOSFETs
  • Continuous 6A Output Current Over Temperature
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.9V to 5.5V VIN Supply
  • Adjustable Output from 0.6V to (0.9 x VIN)
  • Soft-Start Reduces Inrush Supply Current
  • 500kHz to 2MHz Adjustable Switching Frequency
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • Nine Preset and Adjustable Output Voltages
    • 0.6V, 0.7V, 0.8V, 1.0V, 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, and Adjustable
  • Monotonic Startup for Safe-Start Into Prebiased Outputs
  • Selectable Forced PWM or Skip Mode for Light Load Efficiency
  • Overcurrent and Overtemperature Protection
  • Output Current Sink/Source Capable with Cycle-by-Cycle Protection
  • Open-Drain, Power-Good Output
  • Lead-Free, 4mm x 4mm, 24-Pin Thin QFN Package
MAX15039
6A, 2MHz Step-Down Regulator with Integrated Switches
MAX15039: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
MAX8688 PRODUCTION Digital Power-Supply Controller/Monitor with PMBus Interface
Internal Power Switch Buck Regulators 9
MAX8643A PRODUCTION 3A, 2MHz Step-Down Regulator with Integrated Switches
MAX1972 PRODUCTION Dual, 180° Out-of-Phase, 1.4MHz, 750mA Step-Down Regulator with POR and RSI/PFO
MAX1974 PRODUCTION Smallest 1A, 1.4MHz Step-Down Regulators
MAX8505 PRODUCTION 3A, 1MHz, 1% Accurate, Internal Switch Step-Down Regulator with Power-OK
MAX1951 PRODUCTION 1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators
MAX1945 PRODUCTION 1MHz, 1% Accurate, 6A Internal Switch Step-Down Regulators
MAX8855 PRODUCTION Dual, 5A, 2MHz Step-Down Regulators
MAX8833 PRODUCTION Dual, 3A, 2MHz Step-Down Regulator
MAX8646 PRODUCTION 6A, 2MHz Step-Down Regulator with Integrated Switches
Product 2
MAX8659 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs
MAX8658 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX15038EVKIT

Evaluation Kit for the MAX15038 and MAX15039

Features and Benefits

  • Evaluates Internal 31mΩ RDSON High-Side and 24mΩ RDSON Low-Side MOSFETs
  • 4A Output
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 9 Selectable Output Voltages from 0.6V to 2.5V
  • Programmable Output Voltages from 0.6V to (0.9 x VIN) through a Resistor-Divider
  • 500kHz to 2MHz Adjustable Frequency
  • Programmable Soft-Start Time
  • REFIN for DDR Termination and Tracking Applications
  • Proven PCB Layout
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX15038 evaluation kit (EV kit) demonstrates the MAX15038 4A, 2MHz step-down regulator with integrated switches for enterprise-server, telecommunication, computing, and networking power-supply applications. The EV kit is preset for a 1.8V output voltage at load currents up to 4A from a 2.9V to 5.5V input-voltage range. A 1MHz switching frequency and up to 95% efficiency (with the supplied components) is achieved by the EV kit.

The MAX15038 EV kit can also be used to evaluate the MAX15039 step-down regulator.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • POLs
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

MAX15039EVKIT

Evaluation Kit for the MAX15039

Features and Benefits

  • Evaluates Internal 26mΩ RDSON High-Side and 20mΩ RDSON Low-Side MOSFETs
  • 6A Output
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 9 Selectable Output Voltages from 0.6V to 2.5V
  • Programmable Output Voltages from 0.6V to (0.9 x VIN) through a Resistor-Divider
  • 500kHz to 2MHz Adjustable Frequency
  • Programmable Soft-Start Time
  • REFIN for DDR Termination and Tracking Applications
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15039 evaluation kit (EV kit) demonstrates the MAX15039 6A, 2MHz step-down regulator with integrated switches for enterprise-server, telecommunication, computing, and networking power-supply applications. The EV kit is preset for a 1.8V output voltage at load currents up to 6A from a 2.9V to 5.5V input-voltage range. A 1MHz switching frequency and up to 95% efficiency (with the supplied components) is achieved by the EV kit.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • POLs
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

MAX15038EVKIT
Evaluation Kit for the MAX15038 and MAX15039
MAX15039EVKIT
Evaluation Kit for the MAX15039

Latest Discussions

No discussions on max15039 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed