MAX15036

RECOMMENDED FOR NEW DESIGNS

2.2MHz, 3A Buck or Boost Converters with an Integrated High-Side Switch

2.2MHz, High Switching Frequency, DC-DC Converters Deliver Up to 3A

Part Models
2
1ku List Price
Starting From $2.97

Part Details

  • 4.5V to 5.5V or 5.5V to 23V Input Voltage Range
  • Output Voltage Adjustable Down to 0.6V (Buck) or Up to 28V (Boost)
  • 3A Output Current
  • Synchronous Rectifier Driver Output (MAX15037) for Higher Efficiency
  • Resistor-Programmable Switching Frequency from 200kHz to 2.2MHz
  • External Synchronization and Enable (On/Off) Inputs
  • Clock Output for Driving Second Converter 180° Out-Of-Phase (MAX15036)
  • Integrated 150mΩ High-Side n-Channel Power MOSFET
  • Power-On-Reset Output (MAX15036)/Power-Good Output (MAX15037)
  • Short-Circuit Protection (Buck)/Maximum Duty-Cycle Limit (Boost)
  • Thermal-Shutdown Protection
  • Thermally Enhanced 16-Pin TQFN Package Dissipates 2.7W
MAX15036
2.2MHz, 3A Buck or Boost Converters with an Integrated High-Side Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 2
MAX5072 PRODUCTION 2.2MHz, Dual-Output Buck or Boost Converter with POR and Power-Fail Output
MAX5073 PRODUCTION 2.2MHz, Dual-Output Buck or Boost Converter with Internal Power MOSFETs
Product 1
MAX5088 2.2MHz, 2A Buck Converters with an Integrated High-Side Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX15036 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed