MAX14866

PRODUCTION

16-Channel, High-Voltage Analog Switch without High-Voltage Supply Requirement

Industry's only HV MUX in WLP does not require High Voltage Supplies!

Part Models
4
1ku List Price
Starting From $24.50
Viewing:

Part Details

  • Flexibility and Ease-of-Design
    • HV Switches Operate From +5V Supply Only–Eliminating Dedicated High-Voltage Supplies Eases Probe Compliance To Industry Safety Standards
    • SOI Technology–Latchup Free
    • Large Analog Input range (up to 210VPKPK)
    • 16 Independent SPST Ensure Flexibility Supporting All Possible MUX Combinations
    • Switches Can Be Controlled Either Individually or Globally (Bank Selection)
    • 30MHz SPI Interface for Individually Programming the Status of the Switches
    • SET and CLR CMOS for global control of the switches (Bank Selection or Relay Replacements Applications)
    • Extended Digital Logic Input Range From 1.8V to 5V
  • High Level Of Integration and Density for Space-Saving Applications
    • 16 Channels Linear SPST switches
    • < 1.9mm2/channel footprint (WLP)
  • High Performance:
    • Low RON (7Ω typ) Ensures Low Insertion Loss
    • RON Flatness in the Entire Input Range Ensures Excellent Performances In Harmonic Imaging
    • Low Charge Injection <100pC.
    • Wide Bandwidth of Operation (Up to 50MHz)
    • Low On Input Capacitance (33pF) Low Off Input Capacitance (7.7pF)
    • Excellent Off Isolation (-75dB at 5MHz) Excellent Crosstalk Performances (-62dB at 5MHz)
MAX14866
16-Channel, High-Voltage Analog Switch without High-Voltage Supply Requirement
MAX14866: Functional (or Block) Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed