MAX14764

PRODUCTION

Above- and Below-the-Rails Low-Leakage Analog Switches

±25V Above- and Below-the-Rails Switches Simplify Supplies

Part Models
2
1ku List Price
Starting From $3.28

Part Details

  • Simplify Power-Supply Requirements
    • 3.0V to 5.5V Supply Range
    • -25V to +25V Signal Range
  • High Performance
    • ±10nA (max) On-Leakage Current (MAX14760/MAX14762)
    • 20Ω (max) On-Resistance
    • Low On-Resistance Flatness, 58mΩ (typ)
    • Thermal Shutdown Protection
    • -40°C to +85°C Operating Temperature Range
    • High Bandwidth: 115MHz (typ)
  • Save Space on Board
    • Small 8-Pin and 10-Pin TDFN Packages
MAX14764
Above- and Below-the-Rails Low-Leakage Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX147XXEVKIT

Evaluation Kit for the MAX14759, MAX14760, MAX14761, MAX14762, MAX14763, and MAX14764

Features and Benefits

  • +3V to +5.5V Input Supply Range
  • Evaluates Single- and Dual-Channel Switches
  • ±25V Voltage Signal Input Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX147xx evaluation kit (EV kit) is a fully assembled and tested circuit board for evaluating the MAX14759 and MAX14760 family of beyond-the-rail switches. The EV kit features footprints for both 8-pin and 10-pin TDFN surface-mount packages to evaluate any part in the switch family. These switches operate from a single +3V to +5.5V supply.
The EV kit comes with a MAX14759 single channel switch installed on U1. This EV kit can also be used to evaluate the MAX14760–MAX14764.

Applications

  • ATE Systems
  • Audio Signal Routing and Switching
  • CAN Bus Termination Switching
  • Industrial Measurement Systems
  • Instrumentation Systems
  • Medical Systems
  • Opto-Relay Replacement
  • RS-485 Termination Switching

MAX147XXEVKIT
Evaluation Kit for the MAX14759, MAX14760, MAX14761, MAX14762, MAX14763, and MAX14764

Latest Discussions

Recently Viewed