MAX14752

PRODUCTION

8-Channel/Dual 4-Channel 72V Analog Multiplexers

The MAX14752/MAX14753 are Ideal for Industrial Applications such as PLCs, Industrial Controllers and ATE Equipment

Part Models
2
1ku List Price
Starting From $3.84

Part Details

  • Supply Range Accommodates Wide Voltage Applications
    • Wide ±36V (max) Bipolar Power Supply
    • High +72V (max) Single Power Supply
    • Asymmetric Bipolar Power Supply Operation
  • Low Leakage Current and RON Improves System Accuracy
    • Low On-Resistance 60Ω (typ)
    • 0.03Ω (typ) RON Flatness Over Common-Mode Voltage Range
    • 20nA Low-Input, On-Leakage Current (max)
  • Low 25µA IDD Supply Current in Disable Mode Saves Power
  • Easy to Upgrade with Pin Compatible Industry- Standard DG408/DG409
MAX14752
8-Channel/Dual 4-Channel 72V Analog Multiplexers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 2
DG408 PRODUCTION Improved, 8-Channel/Dual 4-Channel, CMOS Analog Multiplexers
DG409 PRODUCTION Improved, 8-Channel/Dual 4-Channel, CMOS Analog Multiplexers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed