MAX14724

RECOMMENDED FOR NEW DESIGNS

Serial-Controlled 8:4 Matrix Switch Multiplexer

Multiplex ±2.5V Common-Mode Signals in Tiny Package

Part Models
4
1ku List Price
price unavailable

Part Details

  • Flexible Architecture Enables Ease of Design and Control
    • 8:4 Matrix Switch Multiplexer
    • Fully Programmable with Simultaneous Updates
    • Independent Control of Each Switch
    • Serial Control
      • I2C with Address-Select Pin
      • SPI with DO for Daisy-Chain
      • 1.6V Logic Compatible
  • Low Distortion Switching Improves System Performance
    • 1Ω RON (typ) with +5V or ±2.5V Supply
    • 0.5Ω RON Match Between Channels (typ)
    • 0.2Ω RON Flatness Over Signal Range (typ)
    • Low Leakage Current: 5nA at +25°C (typ)
  • Integrated Protection for System Reliability
    • ±30kV HBM on NO_ and COM_
    • ±15kV IEC 61000-4-2 Air Gap Discharge on NO_ and COM_
    • ±10kV IEC 61000-4-2 Contact Discharge on NO_ and COM_
  • High-Integration Multiplexing Reduces Footprint and System Complexity
    • 20 WLP (2mm × 1.7mm)
    • 20 TQFN (4mm × 4mm)
MAX14724
Serial-Controlled 8:4 Matrix Switch Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14724PMB1

Evaluation Kit for the MAX14724

Features and Benefits

  • 8:4 Matrix Switch Multiplexer
  • 50Ω Controlled-Impedance Signal Traces
  • 12-Pin Pmod-Compatible Connector
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14724PMB1 peripheral module provides the necessary hardware to interface the MAX14724 8:4 matrix switch multiplexer to any system that utilizes Pmod™-compatible expansion ports configurable for I2C or SPI communication. The IC can be powered from a single 1.6V to 5.5V supply or dual ±2.5V supplies. The device features an 8:4 multiplexer that every switch combination can be selected through using I2C or SPI. Refer to the MAX14724 IC data sheet for detailed information regarding the operation of the IC.

Applications

  • Battery-Powered Equipment
  • Data Acquisition
  • Medical Equipment
  • Signal Switching

MAX14724PMB1
Evaluation Kit for the MAX14724

Latest Discussions

Recently Viewed