MAX14689
PRODUCTIONUltra-Small, Low-RON, Beyond-the-Rails DPDT Analog Switches
Industry's Smallest DPDT Can Switch ±5.5V Signals with a Single VCC as Low as 1.6V
- Part Models
- 4
- 1ku List Price
- Starting From $1.26
Part Details
- Distortion-Free Beyond-the-Rails Signaling
- Negative Voltage Audio and Video Signal Capable
- -5.5V to +5.5V Analog Signal Range Independent from VCC
- On-Resistance 0.25Ω (typ)
- +1.6V to +5.5V Single-Supply Range
- Total Harmonic Distortion Plus Noise 0.001% (typ)
- On-Resistance Flatness 0.001Ω (typ)
- Low Supply Current 40µA (typ) at 1.6V
- Can be Powered by GPIO
- High-Impedance Mode when VCC Not Applied
- ESD Protection on COM_
- ±15kV Human Body Model
- ±10kV IEC 61000-4-2 Air Gap
- ±8kV IEC 61000-4-2 Contact
- ESD Protection on NC_ and NO_
- ±15kV Human Body Model
- Design Flexibility
- Break-Before-Make Operation
- 9-Bump WLP (1.2mm x 1.2mm) Package
- 10-Pin TDFN (2.5mm x 2.0mm) Package
- -40°C to +85°C Operating Temperature Range
Applications
- Low-Distortion Signal Switches
- Portable Audio/Video Equipment
- Smartphones
- Tablets
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX14689AETB+ | 10-LFCSP-2.5X2X0.75 | ||
MAX14689AETB+T | 10-LFCSP-2.5X2X0.75 | ||
MAX14689EWL+ | 9-WLCSP-N/A | ||
MAX14689EWL+T | 9-WLCSP-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 3, 2015 - 1523 WAFER FAB |
||
MAX14689EWL+ | PRODUCTION | |
MAX14689EWL+T | PRODUCTION | |
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
MAX14689EWL+T | PRODUCTION | |
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
MAX14689EWL+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on max14689 yet. Have something to say?
Start a Discussion on EngineerZone®