MAX1449
LAST TIME BUY10-Bit, 105Msps, Single +3.3V, Low-Power ADC with Internal Reference
3.3V, 10-Bit, 105Msps ADC Delivers 70dBc SFDR
- Part Models
- 2
- 1ku List Price
- Starting From $29.97
Part Details
- Single 3.3V Operation
- Excellent Dynamic Performance
- 58.5dB SNR at fIN = 20MHz
- 72dBc SFDR at fIN = 20MHz
- Low Power
- 62mA (Normal Operation)
- 5µA (Shutdown Mode)
- Fully Differential Analog Input
- Wide 2VP-P Differential Input Voltage Range
- 400MHz -3dB Input Bandwidth
- On-Chip 2.048V Precision Bandgap Reference
- CMOS-Compatible Three-State Outputs
- 32-Pin TQFP Package
- Evaluation Kit Available (MAX1448 EV Kit)
The MAX1449 3.3V, 10-bit analog-to-digital converter (ADC) features a fully differential input, a pipelined 10-stage ADC architecture with wideband track-and-hold (T/H), and digital error correction incorporating a fully differential signal path. The ADC is optimized for lowpower, high-dynamic performance in imaging and digital communications applications. The converter operates from a single 2.7V to 3.6V supply, consuming only 186mW while delivering a 58.5dB (typ) signal-to-noise ratio (SNR) at a 20MHz input frequency. The fully differential input stage has a -3dB 400MHz bandwidth and may be operated with single-ended inputs. In addition to low operating power, the MAX1449 features a 5µA power-down mode for idle periods.
An internal 2.048V precision bandgap reference is used to set the ADC's full-scale range. A flexible reference structure allows the user to supply a buffered, direct, or externally derived reference for applications requiring increased accuracy or a different input voltage range.
The MAX1449 has parallel, offset binary, CMOS-compatible, three-state outputs that can be operated from 1.7V to 3.6V to allow flexible interfacing. The device is available in a 5mm x 5mm 32-pin TQFP package and is specified over the extended industrial (-40°C to +85°C) temperature range.
Applications
- Baseband and IF Digitization
- CCD Imaging
- Digital Set-Top Boxes
- Ultrasound Imaging
- Video Digitizing Applications
Documentation
Data Sheet 1
Reliability Data 1
Design Note 3
Technical Articles 8
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1449EHJ+ | 32-TQFP-5X5X1.0 | ||
MAX1449EHJ+T | 32-TQFP-5X5X1.0 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX1425 | 10-Bit, 20Msps ADC | |
Standard High Speed A/D Converters 3 | ||
MAX1444 | LAST TIME BUY | 10-Bit, 40Msps, 3.0V, Low-Power ADC with Internal Reference |
MAX1446 | RECOMMENDED FOR NEW DESIGNS | 10-Bit, 60Msps, 3.0V, Low-Power ADC with Internal Reference |
MAX1448 | LAST TIME BUY | 10-Bit, 80Msps, Single 3.0V, Low-Power ADC with Internal Reference |