MAX1414
PRODUCTIONLow-Power, 16-Bit Multichannel DAS with Internal Reference, 10-Bit DACs, and RTC
- Part Models
- 2
- 1ku List Price
- Starting From $9.33
Part Details
- +2.7V to +3.6V Supply Voltage Range in Standby, Idle, and Run Mode (Down to 1.8V in Sleep Mode)
- 1.15mA Run Mode Supply Current
- 2.5µA Sleep Mode Supply Current (Wake-Up, RTC, and Voltage Monitor Active)
- Multichannel 16-Bit Sigma-Delta ADC
- ±1.5 LSB (typ) Integral Nonlinearity
- 30Hz or 60Hz Continuous Conversion Rate
- Buffered or Unbuffered Mode
- Gain of +1/3, +1, or +2V/V
- Unipolar or Bipolar Mode
- On-Chip Offset Calibration
- 10-Bit Force/Sense DACs
- Buffered 1.25V, 18ppm/°C (typ) Bandgap Reference Output
- SPI™/QSPI™ or MICROWIRE™-Compatible Serial Interface
- System Support Functions
- RTC (Valid til 9999) and Alarm
- High-Frequency PLL Clock Output (2.4576MHz)
- +1.8V and +2.7V Active-Low RESET and Power-Supply Voltage Monitors
- Signal Detect Comparator
- Interrupt Generator (Active-Low INT and Active-Low DRDY)
- Three-State Digital Output
- Wake-Up Circuitry
- 28-Pin SSOP (MAX1407/MAX1408/MAX1414), 20-Pin SSOP (MAX1409)
The MAX1407/MAX1408/MAX1409/MAX1414 are low-power, general-purpose, multichannel data-acquisition systems (DAS). These devices are optimized for low-power applications. All the devices operate from a single +2.7V to +3.6V power supply and consume a maximum of 1.15mA in Run mode and only 2.5µA in Sleep mode.
The MAX1407/MAX1408/MAX1414 feature a differential 8:1 input multiplexer to the ADC, a programmable three-state digital output, an output to shutdown an external power supply, and a data ready output from the ADC. The MAX1408 has eight auxiliary analog inputs, while the MAX1407/MAX1414 include four auxiliary analog inputs and two 10-bit force/sense DACs. The MAX1414 features a 50mV trip threshold for the signal-detect comparator while the others have a 0mV trip threshold. The MAX1409 is a 20-pin version of the DAS family with a differential 4:1 input multiplexer to the ADC, one auxiliary analog input, and one 10-bit force/sense DAC.
The MAX1407/MAX1408/MAX1414 are available in space-saving 28-pin SSOP packages, while the MAX1409 is available in a 20-pin SSOP package.
Applications
- Automated Test Equipment (ATE)
- Data Acquisition
- Industrial Control Systems
- Medical Instruments
- Portable Equipment
- Robotics
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1414CAI+ | 28-SSOP-5.3_MM | ||
MAX1414CAI+T | 28-SSOP-5.3_MM |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
A/D and D/A Converter Combinations 1 | ||
MAX1358B | PRODUCTION | 16-Bit, Data-Acquisition System with ADC, DACs, UPIOs, RTC, Voltage Monitors, and Temp Sensor |
Multiplexed A/D Converters 2 | ||
MX7705 | PRODUCTION | 16-Bit, Low-Power, 2-Channel, Sigma-Delta ADC |
MAX1415 | PRODUCTION | 16-Bit, Low-Power, 2-Channel, Sigma-Delta ADCs |
Product 1 | ||
MAX1359B | 16-Bit, Data-Acquisition System with ADC, DAC, UPIOs, RTC, Voltage Monitors, and Temp Sensor |
Single Channel A/D Converters 2 | ||
MAX11213 | PRODUCTION | 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with Programmable Gain and GPIO |
MAX11205 | PRODUCTION | 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface |
Evaluation Kits
Latest Discussions
No discussions on MAX1414 yet. Have something to say?
Start a Discussion on EngineerZone®