MAX1396

1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs

Ultra-Low Power and Supply Voltage Make These ADCs Ideal for Battery-Powered Applications

Part Details

  • 312.5ksps, 12-Bit Successive-Approximation Register (SAR) ADCs
  • Single True-Differential Analog Input Channel with Unipolar-/Bipolar-Select Input (MAX1393)
  • Dual Single-Ended Input Channel with Channel-Select Input (MAX1396)
  • ±1 LSB INL, ±1 LSB DNL, No Missing Codes
  • ±2 LSB Total Unadjusted Error (TUE)
  • 70dB SINAD at 75kHz Input Frequency
  • External Reference (0.6V to VDD)
  • Single-Supply Voltage (+1.5V to +3.6V)
  • 0.915mW at 300ksps, 1.8V
  • 0.305mW at 100ksps, 1.8V
  • 3.1µW at 1ksps, 1.8V
  • < 1µA Shutdown Current
  • AutoShutdown Between Conversions
  • SPI-/QSPI-/MICROWIRE-/DSP-Compatible, 3- or 4-Wire Serial Interface
  • Small (3mm x 3mm) 10-Pin TDFN Package
MAX1396
1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 3
MAX1329 PRODUCTION 12-/16-Bit DAS with ADC, DACs, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor
MAX144 PRODUCTION +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX
MAX1286 PRODUCTION 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs
Product 5
MAX1391 1.5V to 3.6V, 416ksps, 1-Channel True-Differential/2-Channel Single-Ended, 8-Bit, SAR ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1396 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed