MAX1394
1.5V to 3.6V, 416ksps, 1-Channel True-Differential/2-Channel Single-Ended, 8-Bit, SAR ADCs
Ultra-Low Power and Supply Voltage Make These ADCs Ideal for Battery-Powered Applications
Part Details
- 416ksps, 8-Bit Successive-Approximation Register (SAR) ADCs
- Single True-Differential Analog Input Channel with Unipolar-/Bipolar-Selected Input (MAX1391)
- Dual Single-Ended Input Channel with Channel-Selected Input (MAX1394)
- ±0.2 LSB INL, ±0.2 LSB DNL, No Missing Codes
- ±0.25 LSB Total Unadjusted Error (TUE)
- 49dB SINAD at 100kHz Input Frequency
- Single Supply Voltage (+1.5V to +3.6V)
- 0.97mW at 416ksps, 1.8V
- 0.230mW at 100ksps, 1.8V
- 3.1µW at 1ksps, 1.8V
- < 1µA Shutdown Current
- External Reference (0.6V to VDD)
- AutoShutdown Between Conversions
- SPI-/QSPI-/MICROWIRE-/DSP-Compatible, 3- or 4-Wire Serial Interface
- Small (3mm x 3mm), 10-Pin TDFN
The MAX1391/MAX1394 micropower, serial-output, 8-bit, analog-to-digital converters (ADCs) operate with a single power supply from +1.5V to +3.6V. These ADCs feature automatic shutdown, fast wake-up, and a high-speed 3-wire interface. Power consumption is only 0.743mW (VDD = +1.5V) at the maximum conversion rate of 416ksps. AutoShutdown™ between conversions reduces power consumption at slower throughput rates.
The MAX1391/MAX1394 require an external reference VREF that has a wide range from 0.6V to VDD. The MAX1391 provides one true-differential analog input that accepts signals ranging from 0 to VREF (unipolar mode) or ± VREF/2 (bipolar mode). The MAX1394 provides two single-ended inputs that accept signals ranging from 0 to VREF. Analog conversion results are available through a 5MHz 3-wire SPI™-/QSPI™-/MICROWIRE™-/digital signal processor (DSP)-compatible serial interface. Excellent dynamic performance, low voltage, low power, ease of use, and small package sizes make these converters ideal for portable battery-powered data-acquisition applications, as well as other applications that demand low-power consumption and minimal space.
The MAX1391/MAX1394 are available in a space-saving (3mm x 3mm), 10-pin TDFN package. The parts operate over the extended (-40°C to +85°C) temperature range.
Applications
- Battery-Powered Instruments
- Data Acquisition
- Medical Instruments
- Portable Data Logging
- Process Control
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 1 | ||
MAX1118 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
Product 1 | ||
MAX1391 | 1.5V to 3.6V, 416ksps, 1-Channel True-Differential/2-Channel Single-Ended, 8-Bit, SAR ADCs | |
Single Channel A/D Converters 1 | ||
MAX1115 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
Latest Discussions
No discussions on max1394 yet. Have something to say?
Start a Discussion on EngineerZone®