MAX1286
PRODUCTION150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs
- Part Models
- 4
- 1ku List Price
- Starting From $6.78
Part Details
- Single-Supply Operation
- +3V (MAX1287/MAX1289)
- +5V (MAX1286/MAX1288)
- Autoshutdown Between Conversions
- Low Power
- 245µA at 150ksps
- 150µA at 100ksps
- 15µA at 10ksps
- 2µA at 1ksps
- 0.2µA in Shutdown
- True-Differential Track/Hold, 150kHz Sampling Rate
- Software-Configurable Unipolar/Bipolar Conversion (MAX1288/MAX1289 Only)
- SPI-/QSPI-/MICROWIRE-Compatible Interface for DSPs and Processors
- Internal Conversion Clock
- 8-Pin SOT23 and 8-Pin TDFN Packages
The MAX1286MAX1289 are low-cost, micropower, serial output 12-bit analog-to-digital converters (ADCs) available in a tiny 8-pin SOT23 and an 8-pin TDFN. The MAX1286/MAX1288 operate with a single +5V supply. The MAX1287/MAX1289 operate with a single +3V supply. The devices feature a successive-approximation ADC, automatic shutdown, fast wakeup (1.4µs), and a high-speed 3-wire interface. Power consumption is only 0.5mW (VDD = +2.7V) at the maximum sampling rate of 150ksps. AutoShutdown™ (0.2µA) between conversions results in reduced power consumption at slower throughput rates. The MAX1286/MAX1287 provide 2-channel, single-ended operations and accept input signals from 0 to VREF. The MAX1288/MAX1289 accept true-differential inputs ranging from 0 to VREF. Data is accessed using an external clock through the 3-wire SPI™-/QSPI™-/MICROWIRE™-compatible serial interface. Excellent dynamic performance, low power, ease of use, and small package size make these converters ideal for portable battery-powered data-acquisition applications, and for other applications that demand low power consumption and minimal space.
Applications
- Flow Meters
- Low-Power Data Acquisition
- Portable Temperature Monitors
- Touch Screens
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1286EKA+ | 8-SOT_23-N/A | ||
MAX1286EKA+T | 8-SOT_23-N/A | ||
MAX1286ETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX1286ETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 2 | ||
MAX1329 | PRODUCTION | 12-/16-Bit DAS with ADC, DACs, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor |
MAX144 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
Product 2 | ||
MAX1330 | 12-/16-Bit DAS with ADC, DAC, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor | |
MAX1396 | 1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs |
Single Channel A/D Converters 1 | ||
MAX1284 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference |