MAX13331

PRODUCTION

Automotive DirectDrive® Headphone Amplifiers with Output Protection and Diagnostics

Industry's First Automotive Headphone Amplifiers with Output Protection Up to 45V and Short-Circuit Diagnostics

Part Models
2
1ku List Price
Starting From $1.19
Viewing:

Part Details

  • 4V to 5.5V Single-Supply Operation
  • 2MHz Charge Pump Prevents AM Radio Interference
  • Ground-Referenced Outputs Eliminate Bulky DC-Blocking Capacitors
  • Short-to-Ground and Battery (VBAT up to +45V) Output Protection, Load Dump Protection
  • Short-Circuit Diagnostic Output
  • Adjustable Gain (MAX13331) or Fixed -1.5V/V Gain (MAX13330)
  • 125mW per Channel into 32Ω at 0.01% THD+N
  • Integrated Click-and-Pop Suppression
  • High PSRR Eliminates LDO
  • No Degradation of Low-Frequency Response Due to Output Capacitors
  • ±15kV Human Body Model ESD Protection for Output Pins
MAX13331
Automotive DirectDrive® Headphone Amplifiers with Output Protection and Diagnostics
MAX13330, MAX13331: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX13331EVKIT

Evaluation Kit for the MAX13330 and MAX13331

Features and Benefits

  • No DC-Blocking Capacitors Required
  • 4V to 5.5V Single-Supply Operation
  • Adjustable Gain (MAX13331 Only)
  • 125mW Per Channel into 32Ω at 0.01% THD+N
  • Shutdown Control
  • Ultra-Compact Solution
  • Low-Profile (1.2mm, max) Design
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX13331 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX13331 DirectDrive® stereo headphone amplifier. DirectDrive eliminates the two large DC-blocking capacitors typically required between the output of the amplifier and the headphones. The MAX13331 EV kit includes two RCA phono jacks on the input and a 3.5mm headphone jack on the output to facilitate easy connections to the circuit board.

The MAX13331 EV kit can also evaluate the MAX13330 IC. This requires the IC replacement of U1.

Applications

  • Automotive Entertainment Systems
  • Automotive Rear Seat Entertainment Systems

MAX13331EVKIT
Evaluation Kit for the MAX13330 and MAX13331

Latest Discussions

No discussions on MAX13331 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed