MAX13330
PRODUCTIONAutomotive DirectDrive® Headphone Amplifiers with Output Protection and Diagnostics
Industry's First Automotive Headphone Amplifiers with Output Protection Up to 45V and Short-Circuit Diagnostics
- Part Models
- 2
- 1ku List Price
- Starting From $2.24
Part Details
- 4V to 5.5V Single-Supply Operation
- 2MHz Charge Pump Prevents AM Radio Interference
- Ground-Referenced Outputs Eliminate Bulky DC-Blocking Capacitors
- Short-to-Ground and Battery (VBAT up to +45V) Output Protection, Load Dump Protection
- Short-Circuit Diagnostic Output
- Adjustable Gain (MAX13331) or Fixed -1.5V/V Gain (MAX13330)
- 125mW per Channel into 32Ω at 0.01% THD+N
- Integrated Click-and-Pop Suppression
- High PSRR Eliminates LDO
- No Degradation of Low-Frequency Response Due to Output Capacitors
- ±15kV Human Body Model ESD Protection for Output Pins
The MAX13330/MAX13331 stereo headphone amplifiers are designed for automotive applications requiring output short-circuit and ESD protection to battery/ground with diagnostics. These devices use Maxim's unique DirectDrive® architecture to produce a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors, saving board space and component height. The gain of the amplifier is set internally (-1.5V/V) on the MAX13330 or adjusted externally with resistors on the MAX13331.
The MAX13330/MAX13331 deliver 120mW per channel into a 16Ω load or 135mW into a 32Ω load and have a low 0.01% THD+N. Low output impedance and the efficient integrated charge pump allows the device to drive loads as low as 8Ω, enabling the use of small loudspeakers. An 80dB at 217Hz PSRR allows these devices to operate from noisy digital supplies without an additional linear regulator. These devices include ±15kV Human Body Model ESD protection and short-circuit protection up to +45V at the headphone outputs. Comprehensive click-and-pop circuitry suppresses audible clicks and pops on startup and shutdown. A low-power shutdown mode reduces the supply current to 3µA (typ).
The MAX13330/MAX13331 are specified from -40°C to +105°C AEC-Q100 Level 2 automotive temperature range and are available in a 16-pin QSOP package.
Applications
- Automotive Entertainment Systems
- Automotive Rear Seat Entertainment Systems
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX13330GEE/V+ | 16-QSOP-150_MIL | ||
MAX13330GEE/V+T | 16-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX13330 yet. Have something to say?
Start a Discussion on EngineerZone®