MAX121

PRODUCTION

308ksps ADC with DSP Interface and 78dB SINAD

Part Models
8
1ku List Price
Starting From $23.24
Viewing:

Part Details

  • 14-Bit Resolution
  • 2.9µs Conversion Time/308ksps Throughput
  • 400ns Acquisition Time
  • Low Noise and Distortion
    • 78dB SINAD
    • -85dB THD
  • ±5V Bipolar Input Range, Overvoltage Tolerant to ±15V
  • 210mW Power Dissipation
  • Continuous-Conversion Mode Available
  • 30ppm/°C, -5V Internal Reference
  • Interfaces to DSP Processors
  • 16-Pin DIP and SO Packages, 20-Pin SSOP Package
MAX121
308ksps ADC with DSP Interface and 78dB SINAD
MAX121: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1145 14-Bit ADCs, 150ksps, 3.3V Single Supply
Single Channel A/D Converters 5
MAX120 PRODUCTION 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference
MAX122 PRODUCTION 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference
MAX1142 PRODUCTION 14-Bit ADC, 200ksps, +5V Single-Supply with Reference
MAX1062 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX11101 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX121EVKIT

Evaluation Kit for the MAX121

Product Details

The MAX121 evaluation kit (EV Kit) is fully assembled, and provides a proven design and PC board layout for fast easy evaluation of the MAX121 at sample rates to 312k samples per second (ksps).

MAX121EVKIT
Evaluation Kit for the MAX121

Latest Discussions

No discussions on max121 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed