MAX11609
PRODUCTIONLow-Power, 4-/8-/12-Channel, I2C,10-Bit ADCs in Ultra-Small Packages
Lowest Power, Smallest Area, I2C, 4-/8-/12-Channel ADCs with Internal Reference
- Part Models
- 2
- 1ku List Price
- Starting From $2.38
Part Details
- Reduce Cost with Highly Integrated ADCs
- Internal Reference
- 2.048V (MAX11607/MAX11609/MAX11611)
- 4.096V (MAX11606/MAX11608/MAX11610)
- External Reference Option: 1V to VDD
- Internal Clock
- 4-Channel Single-Ended or 2-Channel Fully Differential (MAX11606/MAX11607)
- 8-Channel Single-Ended or 4-Channel Fully Differential (MAX11608/MAX11609)
- 12-Channel Single-Ended or 6-Channel Fully Differential (MAX11610/MAX11611)
- Internal FIFO with Channel-Scan Mode
- Software-Configurable Unipolar/Bipolar
- High-Speed I2C-Compatible Serial Interface
- 400kHz Fast Mode
- 1.7MHz High-Speed Mode
- Internal Reference
- Simplify Power-Supply Design with Single-Supply Operation
- 2.7V to 3.6V (MAX11607/MAX11609/MAX11611)
- 5V to 5.5V (MAX11606/MAX11608/MAX11610)
- Low Power
- 670µA at 94.4ksps
- 230µA at 40ksps
- 60µA at 10ksps
- 6µA at 1ksps
- 0.5µA in Power-Down Mode
- Reduce Size with Ultra-Small Packages
- 8-Pin µMAX (MAX11606/MAX11607)
- 12-Pin 1.9mm x 2.2mm, Wafer-Level Package(MAX11607)
- 16-Pin QSOP (MAX11608–MAX11611)
The MAX11606–MAX11611 low-power, 10-bit, multichannel analog-to-digital converters (ADCs) feature internal track/hold (T/H), voltage reference, clock, and an I2C-compatible 2-wire serial interface. These devices operate from a single supply of 2.7V to 3.6V (MAX11607/MAX11609/MAX11611) or 4.5V to 5.5V (MAX11606/MAX11608/MAX11610) and require only 670µA at the maximum sampling rate of 94.4ksps. Supply current falls below 230µA for sampling rates under 46ksps. AutoShutdown™ powers down the devices between conversions, reducing supply current to less than 1µA at low throughput rates. The MAX11606/MAX11607 have 4 analog input channels each, the MAX11608/MAX11609 have 8 analog input channels each, while the MAX11610/MAX11611 have 12 analog input channels each. The fully differential analog inputs are software configurable for unipolar or bipolar, and single ended or differential operation.
The full-scale analog input range is determined by the internal reference or by an externally applied reference voltage ranging from 1V to VDD. The MAX11607/MAX11609/MAX11611 feature a 2.048V internal reference and the MAX11606/MAX11608/MAX11610 feature a 4.096V internal reference.
The MAX11606/MAX11607 are available in an 8-pin µMAX® package. The MAX11607 is also available in an ultra-small 1.9mm x 2.2mm WLP package. The MAX11608–MAX11611 are available in a 16-pin QSOP package. The MAX11606–MAX11611 are guaranteed over the extended temperature range (-40°C to +85°C). For pin-compatible 12-bit parts, refer to the MAX11612–MAX11617 data sheet. For pin-compatible 8-bit parts, refer to the MAX11600–MAX11605 data sheet.
Applications
- Battery-Powered Test Equipment
- Handheld Portable Applications
- Medical Instruments
- Received-Signal-Strength Indicators
- Solar-Powered Remote Systems
- System Supervision
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11609EEE+ | 16-QSOP-150_MIL | ||
MAX11609EEE+T | 16-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX11609EEE+ | PRODUCTION | |
MAX11609EEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 4 | ||
MAX127 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
MAX128 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
MAX1137 | PRODUCTION | 2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/12-Channel, 2-Wire Serial 10-Bit ADCs |
MAX11647 | PRODUCTION | Low-Power, 1-/2-Channel, I²C, 10-Bit ADCs in Ultra-Tiny 1.9mm x 2.2mm Package |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX11609 yet. Have something to say?
Start a Discussion on EngineerZone®