MAX11604

PRODUCTION

2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/8-/12-Channel, 2-Wire Serial 8-Bit ADCs

Lowest Power, Smallest Area, I²C, 4-/8-/12-Channel ADCs with Internal Reference

Part Models
2
1ku List Price
Starting From $2.08

Part Details

  • High-Speed I²C-Compatible Serial Interface
    • 400kHz Fast Mode
    • 1.7MHz High-Speed Mode
  • Single Supply
    • 2.7V to 3.6V (MAX11601/MAX11603/MAX11605)
    • 4.5V to 5.5V (MAX11600/MAX11602/MAX11604)
  • Internal Reference
    • 2.048V (MAX11601/MAX11603/MAX11605)
    • 4.096V (MAX11600/MAX11602/MAX11604)
  • External Reference: 1V to VDD
  • Internal Clock
  • 4-Channel Single-Ended or 2-Channel Pseudo-Differential (MAX11600/MAX11601)
  • 8-Channel Single-Ended or 4-Channel Pseudo-Differential (MAX11602/MAX11603)
  • 12-Channel Single-Ended or 6-Channel Pseudo-Differential (MAX11604/MAX11605)
  • Internal FIFO with Channel-Scan Mode
  • Low Power
    • 350µA at 188ksps
    • 110µA at 75ksps
    • 8µA at 10ksps
    • 1µA in Power-Down Mode
  • Software Configurable Unipolar/Bipolar
  • Small Packages
    • 8-Pin SOT23 (MAX11600/MAX11601)
    • 16-Pin QSOP (MAX11602–MAX11605)
MAX11604
2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/8-/12-Channel, 2-Wire Serial 8-Bit ADCs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 3
MAX128 PRODUCTION Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
MAX127 PRODUCTION Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
MAX1036 PRODUCTION 2.7V to 5.5V, Low-Power, 4-/12-Channel 2-Wire Serial 8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX11612EVSYS

Evaluation System for the MAX11600–MAX11617

Features and Benefits

  • 4/8/12 ADC Channel Inputs
  • 1.7MHz I²C Interface
  • EV Kit Daughter Board Powered by the Master Board
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to 1 Mega Samples
  • On-Board Voltage Reference
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11600–MAX11617 evaluation system (EV system) includes one master board and one of six EV kit daughter boards. The EV system also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX11600–MAX11617. The MAX116XXI2CMB+ master board connects to a PC USB port and allows the transfer of I²C commands to the corresponding EV kit daughter board.

The EV kit daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX11600–MAX11617 4-/8-/12-channel, 8-/10-/12-bit, 3V/5V, low-power, high-speed I²C ADCs with internal reference.

Each EV kit daughter board evaluates three different ADCs, but only the ADC referenced in the EV kit daughter board part name is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Battery-Powered Test Equipment
  • Handheld Portable Applications
  • Medical Instruments
  • Solar-Powered Remote Systems
  • System Supervision

MAX11613EVSYS

Evaluation System for the MAX11600–MAX11617

Features and Benefits

  • 4/8/12 ADC Channel Inputs
  • 1.7MHz I²C Interface
  • EV Kit Daughter Board Powered by the Master Board
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to 1 Mega Samples
  • On-Board Voltage Reference
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11600–MAX11617 evaluation system (EV system) includes one master board and one of six EV kit daughter boards. The EV system also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX11600–MAX11617. The MAX116XXI2CMB+ master board connects to a PC USB port and allows the transfer of I²C commands to the corresponding EV kit daughter board.

The EV kit daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX11600–MAX11617 4-/8-/12-channel, 8-/10-/12-bit, 3V/5V, low-power, high-speed I²C ADCs with internal reference.

Each EV kit daughter board evaluates three different ADCs, but only the ADC referenced in the EV kit daughter board part name is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Battery-Powered Test Equipment
  • Handheld Portable Applications
  • Medical Instruments
  • Solar-Powered Remote Systems
  • System Supervision

MAX11617EVSYS

Evaluation System for the MAX11600–MAX11617

Features and Benefits

  • 4/8/12 ADC Channel Inputs
  • 1.7MHz I²C Interface
  • EV Kit Daughter Board Powered by the Master Board
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to 1 Mega Samples
  • On-Board Voltage Reference
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11600–MAX11617 evaluation system (EV system) includes one master board and one of six EV kit daughter boards. The EV system also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX11600–MAX11617. The MAX116XXI2CMB+ master board connects to a PC USB port and allows the transfer of I²C commands to the corresponding EV kit daughter board.

The EV kit daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX11600–MAX11617 4-/8-/12-channel, 8-/10-/12-bit, 3V/5V, low-power, high-speed I²C ADCs with internal reference.

Each EV kit daughter board evaluates three different ADCs, but only the ADC referenced in the EV kit daughter board part name is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Battery-Powered Test Equipment
  • Handheld Portable Applications
  • Medical Instruments
  • Solar-Powered Remote Systems
  • System Supervision

MAX11615EVSYS

Evaluation System for the MAX11600–MAX11617

Features and Benefits

  • 4/8/12 ADC Channel Inputs
  • 1.7MHz I²C Interface
  • EV Kit Daughter Board Powered by the Master Board
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to 1 Mega Samples
  • On-Board Voltage Reference
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11600–MAX11617 evaluation system (EV system) includes one master board and one of six EV kit daughter boards. The EV system also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX11600–MAX11617. The MAX116XXI2CMB+ master board connects to a PC USB port and allows the transfer of I²C commands to the corresponding EV kit daughter board.

The EV kit daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX11600–MAX11617 4-/8-/12-channel, 8-/10-/12-bit, 3V/5V, low-power, high-speed I²C ADCs with internal reference.

Each EV kit daughter board evaluates three different ADCs, but only the ADC referenced in the EV kit daughter board part name is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Battery-Powered Test Equipment
  • Handheld Portable Applications
  • Medical Instruments
  • Solar-Powered Remote Systems
  • System Supervision

MAX11614EVSYS

Evaluation System for the MAX11600–MAX11617

Features and Benefits

  • 4/8/12 ADC Channel Inputs
  • 1.7MHz I²C Interface
  • EV Kit Daughter Board Powered by the Master Board
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to 1 Mega Samples
  • On-Board Voltage Reference
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11600–MAX11617 evaluation system (EV system) includes one master board and one of six EV kit daughter boards. The EV system also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX11600–MAX11617. The MAX116XXI2CMB+ master board connects to a PC USB port and allows the transfer of I²C commands to the corresponding EV kit daughter board.

The EV kit daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX11600–MAX11617 4-/8-/12-channel, 8-/10-/12-bit, 3V/5V, low-power, high-speed I²C ADCs with internal reference.

Each EV kit daughter board evaluates three different ADCs, but only the ADC referenced in the EV kit daughter board part name is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Battery-Powered Test Equipment
  • Handheld Portable Applications
  • Medical Instruments
  • Solar-Powered Remote Systems
  • System Supervision

MAX11616EVSYS

Evaluation System for the MAX11600–MAX11617

Features and Benefits

  • 4/8/12 ADC Channel Inputs
  • 1.7MHz I²C Interface
  • EV Kit Daughter Board Powered by the Master Board
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to 1 Mega Samples
  • On-Board Voltage Reference
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11600–MAX11617 evaluation system (EV system) includes one master board and one of six EV kit daughter boards. The EV system also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX11600–MAX11617. The MAX116XXI2CMB+ master board connects to a PC USB port and allows the transfer of I²C commands to the corresponding EV kit daughter board.

The EV kit daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX11600–MAX11617 4-/8-/12-channel, 8-/10-/12-bit, 3V/5V, low-power, high-speed I²C ADCs with internal reference.

Each EV kit daughter board evaluates three different ADCs, but only the ADC referenced in the EV kit daughter board part name is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Battery-Powered Test Equipment
  • Handheld Portable Applications
  • Medical Instruments
  • Solar-Powered Remote Systems
  • System Supervision

MAX11612EVSYS
Evaluation System for the MAX11600–MAX11617
MAX11613EVSYS
Evaluation System for the MAX11600–MAX11617
MAX11617EVSYS
Evaluation System for the MAX11600–MAX11617
MAX11615EVSYS
Evaluation System for the MAX11600–MAX11617
MAX11614EVSYS
Evaluation System for the MAX11600–MAX11617
MAX11616EVSYS
Evaluation System for the MAX11600–MAX11617

Latest Discussions

No discussions on MAX11604 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed