MAX11600
PRODUCTION2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/8-/12-Channel, 2-Wire Serial 8-Bit ADCs
Lowest Power, Smallest Area, I²C, 4-/8-/12-Channel ADCs with Internal Reference
- Part Models
- 2
- 1ku List Price
- Starting From $1.21
Part Details
- High-Speed I²C-Compatible Serial Interface
- 400kHz Fast Mode
- 1.7MHz High-Speed Mode
- Single Supply
- 2.7V to 3.6V (MAX11601/MAX11603/MAX11605)
- 4.5V to 5.5V (MAX11600/MAX11602/MAX11604)
- Internal Reference
- 2.048V (MAX11601/MAX11603/MAX11605)
- 4.096V (MAX11600/MAX11602/MAX11604)
- External Reference: 1V to VDD
- Internal Clock
- 4-Channel Single-Ended or 2-Channel Pseudo-Differential (MAX11600/MAX11601)
- 8-Channel Single-Ended or 4-Channel Pseudo-Differential (MAX11602/MAX11603)
- 12-Channel Single-Ended or 6-Channel Pseudo-Differential (MAX11604/MAX11605)
- Internal FIFO with Channel-Scan Mode
- Low Power
- 350µA at 188ksps
- 110µA at 75ksps
- 8µA at 10ksps
- 1µA in Power-Down Mode
- Software Configurable Unipolar/Bipolar
- Small Packages
- 8-Pin SOT23 (MAX11600/MAX11601)
- 16-Pin QSOP (MAX11602–MAX11605)
The MAX11600–MAX11605 low-power, 8-bit, multichannel, analog-to-digital converters (ADCs) feature internal track/hold (T/H), voltage reference, clock, and an I²C-compatible 2-wire serial interface. These devices operate from a single supply and require only 350µA at the maximum sampling rate of 188ksps. AutoShutdown™ powers down the devices between conversions, reducing supply current to less than 1µA at low throughput rates. The MAX11600/MAX11601 provide 4 analog input channels each, the MAX11602/MAX11603 provide 8 analog input channels each while the MAX11604/MAX11605 provide 12 analog input channels. The analog inputs are software configurable for unipolar or bipolar and single-ended or pseudo-differential operation.
The full-scale analog input range is determined by the internal reference or by an externally applied reference voltage ranging from 1V to VDD. The MAX11601/MAX11603/MAX11605 feature a 2.048V internal reference and the MAX11600/MAX11602/MAX11604 feature a 4.096V internal reference.
The MAX11600/MAX11601 are available in 8-pin SOT23 packages. The MAX11602–MAX11605 are available in 16-pin QSOP packages. The MAX11600–MAX11605 are guaranteed over the extended industrial temperature range (-40°C to +85°C). Refer to the MAX11606–MAX11611 for 10-bit devices and to the MAX11612–MAX11617 for 12-bit devices.
Applications
- Battery-Powered Test Equipment
- Handheld Portable Applications
- Medical Instruments
- Solar-Powered Remote Systems
- System Supervision
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11600EKA+ | Small-Outline Transistor Package | ||
MAX11600EKA+T | Small-Outline Transistor Package |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on max11600 yet. Have something to say?
Start a Discussion on EngineerZone®