MAX1142

PRODUCTION

14-Bit ADC, 200ksps, +5V Single-Supply with Reference

Part Models
3
1ku List Price
Starting From $27.27
Viewing:

Part Details

  • 200ksps (bipolar) and 150ksps (unipolar) Sampling ADC
  • 14-Bits, No Missing Codes
  • 1LSB INL Guaranteed
  • 81dB (min) SINAD
  • +5V Single-Supply Operation
  • Low Power Operation, 7.5mA (Unipolar Mode)
  • 2.5µA Shutdown Mode
  • Software-Configurable Unipolar & Bipolar Input Ranges
    • 0 to +12V and ±12V (MAX1142)
    • 0 to +4.096V and ±4.096V (MAX1143)
    • Internal or External Reference
  • Internal or External Clock
  • SPI/QSPI/MICROWIRE-Compatible Wire Serial Interface
  • Three User-Programmable Logic Outputs
  • Small 20-Pin SSOP Package
MAX1142
14-Bit ADC, 200ksps, +5V Single-Supply with Reference
MAX1142, MAX1143: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX1134 LAST TIME BUY 16-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1144 14-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1145 14-Bit ADCs, 150ksps, 3.3V Single Supply
Single Channel A/D Converters 5
MAX1132 PRODUCTION 16-Bit ADC, 200ksps, 5V Single-Supply with Reference
MAX1133 PRODUCTION 16-Bit ADC, 200ksps, 5V Single-Supply with Reference
MAX1135 PRODUCTION 16-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1062 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX11101 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1142 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed