MAX11410A

PRODUCTION

24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA

Low-Power, High-Precision ADC with Integrated Features for Accurate Sensing

Part Models
2
1ku List Price
Starting From $4.58

Part Details

  • High Resolution and Low Noise for Signal Sources with Wide Dynamic Range
    • 24-Bit Resolution
    • Programmable Gain Amplifier with 1, 2, 4, 8, 16, 32, 64, and 128 Gain Options
    • 90dB Simultaneous 60Hz and 50Hz Power Line Rejection
    • 3ppm Typical INL with No Missing Codes
  • Optimized Features for More Efficient System Design
    • 10 Analog Inputs May Be Used for Single-Ended/Fully Differential in Any Combination
    • Two Dedicated/One Shared Differential Voltage Reference Inputs
    • On Demand Offset and Gain Self-Calibration
  • Low Power for Efficient Systems
    • 2.7V to 3.6V Analog Supply Range
    • 1.7V to 3.6V I/O Supply Range
    • <1µA Sleep Mode
  • Standard SPI-Compatible Control Interface
  • Selectable Internal/External Oscillator
  • Operating Temperature Range from -40°C to +125°C
  • Small, 28-Pin, 4mm x 4mm TQFN Package: Lead-Free and RoHS Compliant
MAX11410A
24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 1
MAX11410 PRODUCTION 24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11410EVKIT

Evaluation Kit for the MAX11410/MAX11410A

Features and Benefits

  • Easy Evaluation of MAX11410/MAX11410A
  • USB Powered
  • Selectable On-Board Voltage Reference (2.5V, 1.25V)
  • Optional External Clock (2.4576MHz)
  • Isolated Power and Digital Communication
  • Various Sample Rates and Sample Sizes
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Savable Plots and Register Configurations
  • Windows XP®, Windows® 7, Windows 8.1-Compatable Software
  • Fully Assembled and Tested

Product Details

The MAX11410 evaluation kit (EV kit) demonstrates the 24-bit multi-channel low-power delta-sigma ADC. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The GUI allows the user to configure all the registers and includes graphing software to display captured data and calculate the histogram and FFT.

Applications

  • Portable Instruments
  • Resistive Bridge Measurement
  • Sensor Measurement

MAX11410EVKIT
Evaluation Kit for the MAX11410/MAX11410A

Latest Discussions

Recently Viewed